DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS1025-0011-2245 | Power infeed, 24 V DC/10A, 400 V AC/25 A, B23

MS1025-0011-2245 | Power infeed, 24 V DC/10A, 400 V AC/25 A, B23

MS1025-0011-2245 | Power infeed, 24 V DC/10A, 400 V AC/25 A, B23

MS1025-0011-2245 | Power infeed, 24 V DC/10A, 400 V AC/25 A, B23

MS1025-0011-2245 | Power infeed, 24 V DC/10A, 400 V AC/25 A, B23

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1025-0011-2245 power infeed module provides 400...480 V AC and up to 25 A for the system. An additional supply of 24 V DC and up to 10 A is provided via a hybrid connector.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS1025-0011-2245
Product categorysystem modules
Category/versionpower infeed
Input voltage/current, external24 V DC/10 A, 400 V AC/25 A
Connection method infeed, externalB23 connector
Housing dataR1S1T2
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use