DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS1132-2201-2349 | System module, power infeed with main switch, red, 32 A, with fuse, power supply 24 V DC, 18 A, energy measurement and residual current measurement

MS1132-2201-2349 | System module, power infeed with main switch, red, 32 A, with fuse, power supply 24 V DC, 18 A, energy measurement and residual current measurement

MS1132-2201-2349 | System module, power infeed with main switch, red, 32 A, with fuse, power supply 24 V DC, 18 A, energy measurement and residual current measurement

MS1132-2201-2349 | System module, power infeed with main switch, red, 32 A, with fuse, power supply 24 V DC, 18 A, energy measurement and residual current measurement

MS1132-2201-2349 | System module, power infeed with main switch, red, 32 A, with fuse, power supply 24 V DC, 18 A, energy measurement and residual current measurement

MS1132-2201-2349 | System module, power infeed with main switch, red, 32 A, with fuse, power supply 24 V DC, 18 A, energy measurement and residual current measurement

MS1132-2201-2349 | System module, power infeed with main switch, red, 32 A, with fuse, power supply 24 V DC, 18 A, energy measurement and residual current measurement

MS1132-2201-2349 | System module, power infeed with main switch, red, 32 A, with fuse, power supply 24 V DC, 18 A, energy measurement and residual current measurement

MS1132-2201-2349 | System module, power infeed with main switch, red, 32 A, with fuse, power supply 24 V DC, 18 A, energy measurement and residual current measurement

The MS1132-2201-2349 module is a 3-phase power supply module with input fuses and red main switch for up to 32 A. A power supply unit with an output current of 18 A DC is already integrated to supply the 24 V DC control voltage. Furthermore, typical energy data such as current, voltage, active power, cos φ and frequency are recorded with this module.

Product status:

product announcement

Product information

Technical_dataMS1132-2201-2349
Product categorysystem modules
Category/versionpower infeed
Connection methodterminal box
Output voltage data connector24 V DC
Output voltage power connector400…480 V AC
Output current data connector18 A
Output current power connector32 A
Residual current measurementyes
Input filteryes
External supply voltage400 V…480 V AC
External feed current32 A max.
Energy measurementyes
Colorred
Power supply unit24 V
Fusereplaceable
Baseplate interfacedata and power connector
Diagnosticsundervoltage, overload
Hot swapno
TwinCAT versionTwinCAT 3
Weight2600 g
Approvals/markingsCE, UL (in preparation)
Housing dataR2S3T45
Dimensions (W x H x D)110 mm x 240 mm x 174 mm
Number of rows2
Number of slots3
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use