DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS1363-2001-3449 | Power infeed, black main switch, replaceable fuses, 400 V AC/63 A, 24 V DC/18 A power supply

MS1363-2001-3449 | Power infeed, black main switch, replaceable fuses, 400 V AC/63 A, 24 V DC/18 A power supply

MS1363-2001-3449 | Power infeed, black main switch, replaceable fuses, 400 V AC/63 A, 24 V DC/18 A power supply

MS1363-2001-3449 | Power infeed, black main switch, replaceable fuses, 400 V AC/63 A, 24 V DC/18 A power supply

MS1363-2001-3449 | Power infeed, black main switch, replaceable fuses, 400 V AC/63 A, 24 V DC/18 A power supply

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1363-2001-3449 power infeed module provides 3-phase 400...480 V AC and up to 63 A for the system and is equipped with a main switch that can be used as a maintenance switch.

 

The integrated 24 V DC power supply is fed from the 3-phase voltage and provides up to 18 A for the baseplate. The fuses on the input side can be replaced via a cover on the front. The supply line is connected in the cover.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS1363-2001-3449
Product categorysystem modules
Category/versionpower infeed
Input voltage/current, external400 V AC/63 A
Connection method infeed, externalTerminal box
Power supply unit24 V DC/18 A

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use