DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO7221-9018-1114 | 1-channel motion interface, servomotor, 24 V DC/8 A, OCT, Safe Motion, B17

MO7221-9018-1114 | 1-channel motion interface, servomotor, 24 V DC/8 A, OCT, Safe Motion, B17

MO7221-9018-1114 | 1-channel motion interface, servomotor, 24 V DC/8 A, OCT, Safe Motion, B17

MO7221-9018-1114 | 1-channel motion interface, servomotor, 24 V DC/8 A, OCT, Safe Motion, B17

MO7221-9018-1114 | 1-channel motion interface, servomotor, 24 V DC/8 A, OCT, Safe Motion, B17

The MX-System series | # 6: The I/O modules

The MX-System series | # 6: The I/O modules

The MO7221-9018-1114 allows the direct connection of a 24 V servomotor up to 8 A and the integration of STO/SS1 and SafeMotion functions and TwinSAFE Logic. The encoder is integrated via an absolute value interface. Additionally, with One Cable Technology (OCT), the encoder cable is omitted thanks to the signals being transmitted digitally via the existing motor cable.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMO7221-9018-1114
Product categoryI/O modules
Category/versioncompact drive technology
Connection methodB17 connector
Motor typesynchronous servomotors
Output voltage/current24 V DC/8 A
FeedbackOCT
Peak current16 A/s per channel
Safety functionsSTO, SS1, Safe Motion, integrated TwinSAFE logic
Housing dataR1S1T2
Baseplate interfacedata connector
Number of data slots1
Operating temperature0…50°C
Storage temperature-25…+85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use