DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO7062-0000-1112 | 2-channel motion interface, stepper motor, 24 V DC/3 A, with incremental encoder, M12

MO7062-0000-1112 | 2-channel motion interface, stepper motor, 24 V DC/3 A, with incremental encoder, M12

MO7062-0000-1112 | 2-channel motion interface, stepper motor, 24 V DC/3 A, with incremental encoder, M12

MO7062-0000-1112 | 2-channel motion interface, stepper motor, 24 V DC/3 A, with incremental encoder, M12

MO7062-0000-1112 | 2-channel motion interface, stepper motor, 24 V DC/3 A, with incremental encoder, M12

The MX-System series | # 6: The I/O modules

The MX-System series | # 6: The I/O modules

The MO7062-0000-1112 allows the direct connection of two 24 V DC stepper motors in the medium power range up to 3 A. The module can be parameterized in line with the motor and application requirements in question. Extremely high micro-stepping ensures particularly quiet and precise motor operation. In addition, an interface for the direct connection of incremental encoders with differential signals (RS422) or TTL single-ended signals is provided for each motor channel.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMO7062-0000-1112
Product categoryI/O modules
Category/versioncompact drive technology
Connection methodM12 connector
Motor typestepper motor
InterfacesTTL, differential
Output voltage/current24 V DC/3 A
Feedbackincremental encoder
Encoder operating voltage5 V DC
Encoder connectionA, B, C
Housing dataR1S1T2
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use