DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO7062-9016-1112 | I/O module, 2-channel motion interface, stepper motor, 24 V DC, 3 A, M12, with incremental encoder, STO

MO7062-9016-1112 | I/O module, 2-channel motion interface, stepper motor, 24 V DC, 3 A, M12, with incremental encoder, STO

MO7062-9016-1112 | I/O module, 2-channel motion interface, stepper motor, 24 V DC, 3 A, M12, with incremental encoder, STO

MO7062-9016-1112 | I/O module, 2-channel motion interface, stepper motor, 24 V DC, 3 A, M12, with incremental encoder, STO

MO7062-9016-1112 | I/O module, 2-channel motion interface, stepper motor, 24 V DC, 3 A, M12, with incremental encoder, STO

MO7062-9016-1112 | I/O module, 2-channel motion interface, stepper motor, 24 V DC, 3 A, M12, with incremental encoder, STO

MO7062-9016-1112 | I/O module, 2-channel motion interface, stepper motor, 24 V DC, 3 A, M12, with incremental encoder, STO

MO7062-9016-1112 | I/O module, 2-channel motion interface, stepper motor, 24 V DC, 3 A, M12, with incremental encoder, STO

MO7062-9016-1112 | I/O module, 2-channel motion interface, stepper motor, 24 V DC, 3 A, M12, with incremental encoder, STO

The MO7062-9016-1112 module is intended for the direct connection of two 24 V stepper motors in the mid power range up to 3 A. Through parameterization, the module can be adjusted to the motor and the application requirements. Extremely high micro-stepping ensures particularly quiet and precise motor operation.

 

In combination with a corresponding stepper motor, the MO7062-9016-1112 represents a cost-effective and compact drive solution.

Product status:

product announcement

Product information

Technical dataMO7062-9016-1112
Product categoryI/O modules
Category/versioncompact drive technology
Typestepper motor
Feedbackincremental encoder
Channels2
Connection methodM12
Drive profileMDP profile
Safety functionsSTO/SS1
Output current3 A per channel
Encoder connection1 x A, B, C: differential inputs: A, A̅ (inv), B, B̅ (inv), C,C̅ (inv)
Encoder operating voltage5 V DC
Limit frequency400,000 increments/s (with 4-fold evaluation), corresponding to 100 kHz
DC link voltage24 V DC
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 400 g
Approvals/markingsCE, UL (in preparation)
Housing dataR1S1T2
Dimensions (W x H x D)30 mm × 110 mm × 72 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use