DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX5630 | Embedded PC with AMD Ryzen™ R1505G

Image similar, may contain optional accessories
CX5630 | Embedded PC with AMD Ryzen™ R1505G

CX5630 | Embedded PC with AMD Ryzen™ R1505G

Ethernet and USB connection
DVI connection
CX5630 | Embedded PC with AMD Ryzen™ R1505G

CX5630 | Embedded PC with AMD Ryzen™ R1505G

CX5630 | Embedded PC with AMD Ryzen™ R1505G

CX56xx family

CX5600 Embedded PC series with AMD Ryzen™ processors

CX5600 Embedded PC series with AMD Ryzen™ processors

CX5000 Embedded PCs

The CX5630 is an Embedded PC based on the AMD Ryzen™ R1505G processor with a clock speed of 2.0 GHz (dual-core) and 8 GB DDR4-RAM. The basic equipment includes two independent, 1.0 Gbit-capable Ethernet interfaces as well as four USB 3.0 and one DVI-D interface. A replaceable, industry-standard M.2 SSD (SATA) is used as the boot and storage medium, enabling even faster read and write access and large-volume data handling. The M.2 SSD is easily accessible behind a flap to enable rapid hardware replacement in case of service, even on site.

A wide range of additional connection options or gateway functions are available thanks to the optional interface and I/O level, which can consist of either E-bus or K-bus terminals and can be fitted ex factory. In addition, a system module or fieldbus module from the CX2000 series can be plugged in via the high-pole connection on the left-hand side of the device. Although the total number of plug-in modules of the type CX2500-xxxx is limited to one with the CX5600 series, it is possible in this way, for example, to implement two further Gbit Ethernet interfaces or four further USB interfaces or a further fieldbus interface. Furthermore, the CX5630 is characterized by an internally electrically isolated power supply unit, built-in 1-second UPS, low power consumption and fanless cooling.

The TwinCAT automation software turns the CX5630 system into a high-performance PLC and motion control system that can be used with or without visualization. Both TwinCAT 2 in 32-bit mode and the latest TwinCAT 3 version in 64-bit mode are supported. Continuing support for TwinCAT 2 guarantees investment protection for projects and systems that were or will be created with this 32-bit generation. The extended operating temperature range from -25°C to +60°C allows use in climatically demanding applications.

Product status:

regular delivery

Product information

Technical dataCX5630
ProcessorAMD Ryzen™ R1505G, 2.0 GHz
Number of cores2
Flash memoryslot for M.2 SSD (SATA) and microSD card (storage media not included)
Main memory8 GB DDR4 RAM
1-second UPSintegrated (1 MB on M.2 SSD)
Interfaces2 x RJ45 10/100/1000 Mbit/s, 1 x DVI-D, 4 x USB 3.0, 1 x optional interface
Coolingpassive
Diagnostics LED1 x power, 1 x TC status, 1 x flash access, 2 x bus status, 2 x user LED
Clockinternal battery-backed clock for time and date (battery exchangeable)
Operating systemWindows 10 IoT Enterprise 2019 LTSC, Windows 10 IoT Enterprise 2021 LTSC, Windows 11 IoT Enterprise 2024 LTSC, TwinCAT/BSD
Control softwareTwinCAT 2 runtime
TwinCAT 3 runtime (XAR)
I/O connectionE-bus or K-bus, automatic recognition
Power supply24 V DC (-15%/+20%), electrically isolated
Max. power consumption20 W
Max. power consumption (with loading UPS)27 W
Max. power consumption E-bus/K-bus10 W (5 V/max. 2 A)
Weightapprox. 960 g
Dimensions (W x H x D)142 mm x 100 mm x 92 mm
Relative humidity95%, no condensation
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Approvals/markingsCE, UL
TwinCAT 3 platform levelPerformance Plus (50); please see here for an overview of all the TwinCAT 3 platform level
Ordering information
CX5630-0100CPU module, no operating system, no TwinCAT
CX5630-0160CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 32 bit, no TwinCAT
CX5630-0161CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 32 bit, TwinCAT 2 PLC runtime
CX5630-0162CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 32 bit, TwinCAT 2 NC PTP runtime
CX5630-0163CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 32 bit, TwinCAT 2 NC I runtime
CX5630-0170CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 64 bit, no TwinCAT
CX5630-0175CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included
CX5630-0185CPU module, TwinCAT/BSD, TwinCAT 3 runtime (XAR), no licenses included
CX5630-0190CPU module, Microsoft Windows 10 IoT Enterprise 2021 LTSC, 64 bit, no TwinCAT
CX5630-0195CPU module, Microsoft Windows 10 IoT Enterprise 2021 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included
CX5630-0220CPU module, Microsoft Windows 11 IoT Enterprise 2024 LTSC, 64 bit, no TwinCAT (product announcement | estimated market release 2nd quarter 2025)
CX5630-0225CPU module, Microsoft Windows 11 IoT Enterprise 2024 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included (product announcement | estimated market release 2nd quarter 2025)

TwinCAT/BSD and Windows 10 IoT Enterprise require a M.2 SSD (SATA).

TwinCAT 3 runtime (XAR) is preinstalled, without licenses. Please order TwinCAT 3 licenses separately from the TwinCAT 3 Price List.

Optional interfaces
CX5630-N010DVI-D interface, additional DVI-D port for clone or extended display mode.
Is not supported by TwinCAT/BSD.
CX5630-N011DisplayPort interface, additional DisplayPort for clone or extended display mode.
Is not supported by TwinCAT/BSD.
CX5630-N020audio interface, 3 x 3.5 mm jack sockets, Line In, Mic In, Line Out or 5.1 Surround
CX5630-N030RS232 interface, D-sub plug, 9-pin (RXD, TXD, RTS, CTS)
CX5630-N031RS485 interface, D-sub socket, 9-pin, configuration as an end point, without echo, termination on
CX5630-N031-0001RS485 interface, D-sub socket, 9-pin, configuration as an end point, with echo, termination on
CX5630-N031-0002RS485 interface, D-sub socket, 9-pin, configuration as drop point, without echo, termination off
CX5630-N031-0003RS485 interface, D-sub socket, 9-pin, configuration as drop point, with echo, termination off
CX5630-N031-0004RS422 interface, D-sub socket, 9-pin, configuration as full duplex end point, termination on
CX5630-M1122 x EtherCAT master interface
CX5630-B110EtherCAT slave interface, EtherCAT IN and OUT (2 x RJ45)
CX5630-M310PROFIBUS master interface, D-sub socket, 9-pin
CX5630-B310PROFIBUS slave interface, D-sub socket, 9-pin
CX5630-M510CANopen master interface, D-sub plug, 9-pin
CX5630-B510CANopen slave interface, D-sub plug, 9-pin
CX5630-M930PROFINET RT, controller interface, Ethernet (2 x RJ45 switch)
CX5630-B930PROFINET RT, device interface, Ethernet (2 x RJ45 switched)
Accessories
CX1900-013216 GB microSD card
CX2900-0101Housing locking clips (black) for the CX52x0, CX53x0, CX56x0 and CX20xx series
10 locking pin sets (each set consisting of two pieces)
CX2900-0102Cover for left-side module bus connector, 5 pieces
CX2900-0108Logo strips for CX5xxx, transparent for individual labeling, package contents 20 units
CX2900-050640 GB M.2 2242 SSD, 3D flash, extended temperature specification
CX2900-050780 GB M.2 2242 SSD, 3D flash, extended temperature specification
CX2900-0508160 GB M.2 2242 SSD, 3D flash, extended temperature specification
CX2900-0509320 GB M.2 2242 SSD, 3D flash, extended temperature specification
C9900-K530,-K552,-K553,-K554USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, fixed installation, black, USB A, plug, straight, male, 4-pin – USB B, plug, straight, male, 4-pin
C9900-K569,-K570,K577USB cable, shielded, PVC, 2 x 2 x AWG28 + 1 x 2 AWG28 + 1 x 2 x AWG24, fixed installation, black, USB A, plug, straight, male, 9-pin – USB B, plug, straight, male, 9-pin
ZK1090-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
ZK1093-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
C9900-K527,-K549,-K550,-K568Display cable, shielded, PVC, fixed installation, black, DVI-D, plug, straight, male, 18 + 1-pin – DVI-D, plug, straight, male, 18 + 1-pin
C9900-K528,-K529,-K534...K537,-K688Display cable, shielded, PVC, 14 x AWG24, fixed installation, black, DVI-D, plug, straight, male, 18 + 1-pin – DVI-D, plug, straight, male, 18 + 1-pin
C9900-K780...K783, -K820Display cable, shielded, PVC, fixed installation, black, DVI-D, plug, straight, male, 24 + 1-pin – DisplayPort, plug, straight, male, 20-pin
C9900-K543,-K544,-K507,-K555,-K651Display cable, shielded, PVC, fixed installation, black, DVI-D, plug, straight, male, 24 + 1-pin – M16, plug, straight, female, 19-pin
BZ1xxx100 contact labels, various colors, pre-printed
BZ2xxx100 contact labels, various colors, blank

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use