The CX5240 is an Embedded PC based on the Intel Atom® x5-E3940 processors with a clock speed of 1.6 GHz (quad-core) and 8 GB DDR4-RAM. The basic equipment includes two independent, Gigabit-capable Ethernet interfaces as well as four USB 3.0 and one DVI-D interface. A wide range of additional connection options or gateway functions are available thanks to the optional interface and I/O level, which can consist of either E-bus or K-bus terminals and can be fitted ex factory. In addition, a system module or fieldbus module from the CX2000 series can be plugged in via the high-pole connection on the left-hand side of the device. Although the total number of plug-in modules of the type CX2500-xx is limited to one with the CX5200 series, it is possible in this way, for example, to implement two further Gigabit-Ethernet interfaces or four further USB interfaces or a further fieldbus interface. Furthermore, the CX5240 is characterized by an internally electrically isolated power supply unit, built-in 1s-UPS, low power consumption and fanless cooling.
Depending on the installed TwinCAT runtime environment, the CX5240 can be used for the implementation of PLC or PLC /Motion Control projects (with or without visualization). The execution of Motion Control applications with interpolating axis motions is also possible. The extended operating temperature range between -25 and +60°C enables application in climatically demanding situations.
Product status:
regular delivery
Product information
Technical data | CX5240 |
---|---|
Processor | Intel Atom® x5-E3940, 1.6 GHz |
Number of cores | 4 |
Flash memory | slot for CFast card and microSD card, cards not included |
Main memory | 8 GB DDR4 RAM (internal, not expandable) |
1-second UPS | integrated (1 MB on CFast card) |
Interfaces | 2 x RJ45 10/100/1000 Mbit/s, 1 x DVI-D, 4 x USB 3.0, 1 x optional interface |
Cooling | passive |
Diagnostics LED | 1 x power, 1 x TC status, 1 x flash access, 2 x bus status |
Clock | internal battery-backed clock for time and date (battery exchangeable) |
Operating system | Windows 10 IoT Enterprise 2019 LTSC, 64 bit, Entry Level, Windows 10 IoT Enterprise 2021 LTSC, TwinCAT/BSD |
Control software | TwinCAT 3 runtime (XAR) |
I/O connection | E-bus or K-bus, automatic recognition |
Power supply | 24 V DC (-15%/+20%), electrically isolated |
Max. power consumption | 18 W |
Max. power consumption (with loading UPS) | 34 W |
Max. power consumption E-bus/K-bus | 10 W (5 V/max. 2 A) |
Weight | approx. 1195 g |
Dimensions (W x H x D) | 142 mm x 100 mm x 92 mm |
Relative humidity | 95%, no condensation |
Operating/storage temperature | -25…+60°C/-40…+85°C |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protection rating | IP20 |
Approvals/markings | CE, UL |
TwinCAT 3 platform level | Performance Plus (50); please see here for an overview of all the TwinCAT 3 platform level |
Ordering information | |
---|---|
CX5240-0100 | CPU module, no operating system, no TwinCAT |
CX5240-0170 | CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 64 bit, no TwinCAT |
CX5240-0175 | CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included |
CX5240-0185 | CPU module, TwinCAT/BSD, TwinCAT 3 runtime (XAR), no licenses included |
CX5240-0190 | CPU module, Microsoft Windows 10 IoT Enterprise 2021 LTSC, 64 bit, no TwinCAT |
CX5240-0195 | CPU module, Microsoft Windows 10 IoT Enterprise 2021 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included |
TwinCAT/BSD requires a CFast flash card with a minimum capacity of 20 GB
Windows 10 IoT Enterprise requires a CFast flash card with a minimum capacity of 40 GB.
TwinCAT 3 runtime (XAR) is preinstalled, without licenses. Please order TwinCAT 3 licenses separately from the TwinCAT 3 Price List.
Optional interfaces | |
---|---|
CX5240-N010 | DVI-D interface, additional DVI-D port for clone or extended display mode.
Is not supported by TwinCAT/BSD. |
CX5240-N011 | DisplayPort interface, additional DisplayPort for clone or extended display mode.
Is not supported by TwinCAT/BSD. |
CX5240-N020 | audio interface, 3 x 3.5 mm jack sockets, Line In, Mic In, Line Out or 5.1 Surround |
CX5240-N030 | RS232 interface, D-sub plug, 9-pin (RXD, TXD, RTS, CTS) |
CX5240-N031 | RS485 interface, D-sub socket, 9-pin, configuration as an end point, without echo, termination on |
CX5240-N031-0001 | RS485 interface, D-sub socket, 9-pin, configuration as an end point, with echo, termination on |
CX5240-N031-0002 | RS485 interface, D-sub socket, 9-pin, configuration as drop point, without echo, termination off |
CX5240-N031-0003 | RS485 interface, D-sub socket, 9-pin, configuration as drop point, with echo, termination off |
CX5240-N031-0004 | RS422 interface, D-sub socket, 9-pin, configuration as full duplex end point, termination on |
CX5240-M112 | 2 x EtherCAT master interface |
CX5240-B110 | EtherCAT slave interface, EtherCAT IN and OUT (2 x RJ45) |
CX5240-M310 | PROFIBUS master interface, D-sub socket, 9-pin |
CX5240-B310 | PROFIBUS slave interface, D-sub socket, 9-pin |
CX5240-M510 | CANopen master interface, D-sub plug, 9-pin |
CX5240-B510 | CANopen slave interface, D-sub plug, 9-pin |
CX5240-M930 | PROFINET RT, controller interface, Ethernet (2 x RJ45 switch) |
CX5240-B930 | PROFINET RT, device interface, Ethernet (2 x RJ45 switched) |
Accessories | |
---|---|
CX1900-0102 | Spare battery suitable for CX10x0, CX81x0, CX5xxx, CX90x0, CX20xx – lithium button cell type CR2032, 3V/225 mAh – follow polarity when installing |
CX1900-0124 | 1 GB microSD card |
CX1900-0126 | 2 GB microSD card |
CX1900-0132 | 16 GB microSD card |
CX2900-0026 | 20 GB CFast card, 3D flash, extended temperature range (only for Windows CE or TwinCAT/BSD operating systems) |
CX2900-0038 | 40 GB CFast card, 3D flash, extended temperature range |
CX2900-0040 | 80 GB CFast card, 3D flash, extended temperature range |
CX2900-0042 | 160 GB CFast card, 3D flash, extended temperature range |
CX2900-0044 | 320 GB CFast card, 3D flash, extended temperature range |
CX2900-0101 | Housing locking clips (black) for the CX52x0, CX53x0, CX56x0 and CX20xx series 10 locking pin sets (each set consisting of two pieces) |
CX2900-0102 | Cover for left-side module bus connector, 5 pieces |
CX2900-0108 | logo strips for CX5xxx, transparent for individual labeling, package contents 20 units |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use