DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX2042 | Embedded PC with Intel® Xeon® D-1527

CX2042 | Embedded PC with Intel® Xeon® D-1527

CX2042 | Embedded PC with Intel® Xeon® D-1527

Status
Battery compartment
(behind the flap)
CFast
Ethernet and USB connection
DVI connection
Multi-option interface
(e.g. RS232, PROFIBUS,
CANopen)
CX2042 | Embedded PC with Intel® Xeon® D-1527

CX2042 | Embedded PC with Intel® Xeon® D-1527

Embedded PCs from the CX2000 product family

Embedded PCs from the CX2000 product family

CX20x2 Embedded PC

SPS IPC Drives | Performance leap for Embedded PCs

The CX2042 has an Intel® Xeon® CPU with a clock rate of 2.2 GHz (four cores). A fan with ball bearings and speed monitoring is integrated into the basic CPU module. In addition to the CPU, the basic module also contains the main memory with a size of 8 GB RAM, optionally available with up to 64 GB. The controller boots from a CFast flash memory card where both the operating system as well as user programs and data are stored.

The CPU has an internal 128 kB NOVRAM, which acts as a persistent data memory if no UPS is used.

The use of TwinCAT 3 allows automation tasks to be distributed across the various cores of the Intel® Xeon® CPU.

All system modules from the CX2000 series for left- or right-sided functional extensions can be connected. Internally the modules are connected via PCI Express® and can be plugged to the CPU in the field.

The power supply for the CPU module comes from a CX2100-0014 power supply module. Up to two mass storage modules (either CX2550-0010 CFast modules or CX2550-0020 2½-inch SSD modules) can be plugged in between the power supply unit and the CPU, allowing the use of up to three mass storage devices in total.

Product status:

regular delivery

Product information

Technical dataCX2042
ProcessorIntel® Xeon® D-1527 2.2 GHz
Number of cores4
GraphicAMD E8860, 2 GB GDDR5
Flash memoryslot for CFast card, card not included
Main memory8 GB DDR4 RAM (expandable ex factory to 64 GB)
Interfaces2 x RJ45 10/100/1000 Mbit/s, 1 x DVI-I, 4 x USB 3.0, 1 x optional interface
Coolingintegrated fan with ball bearings and speed monitoring
Diagnostics LED1 x power, 1 x TC status, 1 x flash access, 2 x bus status
Clockinternal battery-backed clock for time and date (battery exchangeable)
Operating systemWindows 10 IoT Enterprise 2016 LTSB, Windows 10 IoT Enterprise 2019 LTSC, Windows 10 IoT Enterprise 2021 LTSC, TwinCAT/BSD
Control softwareTwinCAT 3 runtime (XAR)
I/O connectionvia power supply module (E-bus or K-bus, automatic recognition)
Power supply24 V DC (-15%/+20%)
NOVRAM128 kB
Max. power consumption95 W
Weightapprox. 1650 g
Dimensions (W x H x D)204 mm x 99 mm x 91 mm
Relative humidity95%, no condensation
Operating temperature-25…+50°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Approvals/markingsCE, UL
TwinCAT 3 platform levelHigh Performance (70); please see here for an overview of all the TwinCAT 3 platform level
Ordering information
CX2042-0100CPU module, no operating system, no TwinCAT
CX2042-0150CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 64 bit, no TwinCAT
CX2042-0155CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 64 bit, TwinCAT 3 runtime (XAR), no licenses included
CX2042-0170CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 64 bit, no TwinCAT
CX2042-0175CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included
CX2042-0185CPU module, TwinCAT/BSD, TwinCAT 3 runtime (XAR), no licenses included
CX2042-0190CPU module, Microsoft Windows 10 IoT Enterprise 2021 LTSC, 64 bit, no TwinCAT
CX2042-0195CPU module, Microsoft Windows 10 IoT Enterprise 2021 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included

TwinCAT/BSD requires a CFast flash card with a minimum capacity of 20 GB

Windows 10 IoT Enterprise requires a CFast flash card with a minimum capacity of 40 GB.

TwinCAT 3 runtime (XAR) is preinstalled, without licenses. Please order TwinCAT 3 licenses separately from the TwinCAT 3 Price List.

Options
CX2900-0010Operating system preequipped on 2½-inch HDD/SSD for CX20x2 and CX20x3.
Requires the extension module CX2550-0020 and one 2½-inch HDD/SSD.
CX2900-0205memory extension to 16 GB DDR4 RAM, instead of 8 GB DDR4 RAM for CX2042, CX2062 and CX2072
CX2900-0206memory extension to 32 GB DDR4 RAM, instead of 8 GB DDR4 RAM for CX2042, CX2062 and CX2072
CX2900-0207memory extension to 64 GB DDR4 RAM, instead of 8 GB DDR4 RAM for CX2042, CX2062 and CX2072
Optional interfaces
CX2042-N010DVI-D interface, additional DVI-D port for clone or extended display mode.
Is not supported by TwinCAT/BSD.
CX2042-N011DisplayPort interface, additional DisplayPort for clone or extended display mode.
Is not supported by TwinCAT/BSD.
CX2042-N030RS232 interface, D-sub plug, 9-pin
CX2042-N031RS485 interface, D-sub socket, 9-pin, configuration as an end point, without echo, termination on
CX2042-N031-0001RS485 interface, D-sub socket, 9-pin, configuration as an end point, with echo, termination on
CX2042-N031-0002RS485 interface, D-sub socket, 9-pin, configuration as drop point, without echo, termination off
CX2042-N031-0003RS485 interface, D-sub socket, 9-pin, configuration as drop point, with echo, termination off
CX2042-N031-0004RS422 interface, D-sub socket, 9-pin, configuration as full duplex end point, termination on
CX2042-N0672 x Ethernet interface (2 x RJ45, 1/10 Gbit/s), version of the interfaces in the upper front of the device
CX2042-N1672 x Ethernet interface (2 x SFP + (cage), 1/10 Gbit/s), version of the interfaces in the upper front of the device
CX2042-M1122 x EtherCAT master interface
CX2042-B110EtherCAT slave interface, EtherCAT IN and OUT (2 x RJ45)
CX2042-M310PROFIBUS master interface, D-sub socket, 9-pin
CX2042-B310PROFIBUS slave interface, D-sub socket, 9-pin
CX2042-M510CANopen master interface, D-sub plug, 9-pin
CX2042-B510CANopen slave interface, D-sub plug, 9-pin
CX2042-M930PROFINET RT, controller interface, Ethernet (2 x RJ45 switch)
CX2042-B930PROFINET RT, device interface, Ethernet (2 x RJ45 switched)
Accessories
CX1900-0101DVI-to-VGA passive adaptor for connecting a standard desktop VGA monitor to the CX system (singles out the VGA signals of the DVI-I interface).
CX2900-002620 GB CFast card, 3D flash, extended temperature range (only for Windows CE or TwinCAT/BSD operating systems)
CX2900-003840 GB CFast card, 3D flash, extended temperature range
CX2900-004080 GB CFast card, 3D flash, extended temperature range
CX2900-0042160 GB CFast card, 3D flash, extended temperature range
CX2900-0044320 GB CFast card, 3D flash, extended temperature range
CX2900-0101Housing locking clips (black) for the CX52x0, CX53x0, CX56x0 and CX20xx series
10 locking pin sets (each set consisting of two pieces)
CX2900-0102Cover for left-side module bus connector, 5 pieces
CX2900-0103Spare fan cartridge for CX20xx with fan option
– cartridge consisting of chassis and 60 mm fan
– simple exchange in the field due to wireless installation
– dimensions (W x H x D) 67 x 62 x 16 mm
C9900-K530,-K552,-K553,-K554USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, fixed installation, black, USB A, plug, straight, male, 4-pin – USB B, plug, straight, male, 4-pin
C9900-K569,-K570,K577USB cable, shielded, PVC, 2 x 2 x AWG28 + 1 x 2 AWG28 + 1 x 2 x AWG24, fixed installation, black, USB A, plug, straight, male, 9-pin – USB B, plug, straight, male, 9-pin
ZK1090-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
ZK1093-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
C9900-K527,-K549,-K550,-K568Display cable, shielded, PVC, fixed installation, black, DVI-D, plug, straight, male, 18 + 1-pin – DVI-D, plug, straight, male, 18 + 1-pin
C9900-K528,-K529,-K534...K537,-K688Display cable, shielded, PVC, 14 x AWG24, fixed installation, black, DVI-D, plug, straight, male, 18 + 1-pin – DVI-D, plug, straight, male, 18 + 1-pin
C9900-K780...K783, -K820Display cable, shielded, PVC, fixed installation, black, DVI-D, plug, straight, male, 24 + 1-pin – DisplayPort, plug, straight, male, 20-pin
C9900-K543,-K544,-K507,-K555,-K651Display cable, shielded, PVC, fixed installation, black, DVI-D, plug, straight, male, 24 + 1-pin – M16, plug, straight, female, 19-pin

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use