DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CPX29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

With the CPX Control Panel series, the proven multi-touch technology of Beckhoff Control Panels is available in particularly robust versions, complying with the requirements for use in hazardous areas classified zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX Control Panels even under harsh environmental conditions.

The capacitive touch technology provides the typical convenient operation of all Beckhoff multi-touch panels. The aesthetically pleasing appearance of the panel and the look and feel of the aluminum housing are maintained, making them visual highlights in explosion-proof environments.

Industrial design

The CPX29xx multi-touch Control Panels are conceived for control cabinet installation. The CP29xx series is implemented with IP65 protection at the front and IP20 at the rear. With the integrated DVI/USB Extended interface the multi-touch Control Panels can be operated up to 50 m away from the Industrial PC.

Scalable performance

The Control Panels CPX29xx are available in three different display sizes with the following resolutions:

  • 15-inch, resolution 1024 x 768 (4:3)
  • 19-inch, resolution 1280 x 1024 (5:4)
  • 21.5-inch, full HD resolution 1920 x 1080 (16:9)

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product information

Technical dataCPX29xx-0000
Device typeMulti-touch built-in Control Panel with DVI/USB Extended interface
Housingaluminum housing with glass front for application in hazardous areas of zone 2/22
Display size/resolution15" 1024 x 768, 19" 1280 x 1024 or 21.5" 1920 x 1080
Touch screenmulti-finger touch screen
Protection ratingfront side IP65, rear side IP20
Connection technologyDVI-E and USB-E enables to connect the Control Panel at a distance of up to 50 m to the PC. The DVI-E input is compatible to the standard DVI output of a PC. USB-E 2.0 transmits USB 2.0 with 480 Mbit/s.
InterfacesRJ45 for USB-E 2.0, USB 3.0 input for the direct connection to the standard USB output of a PCs at a distance up to 5 m, DVI input, 2 x USB 3.0 (at more than 3 m distance to the PC limited to USB 2.0)
Operating temperature0…55°C
Installationpull-out clamping levers for fast installation without loose parts
Power supply24 V DC
Approvals/markingsCE, UL, ATEX, IECEx, cFMus
Ex markingATEX:
II 3G Ex ec IIC T4 Gc
II 3D Ex tc IIIC T135 °C Dc
IECEx:
Ex ec IIC T4 Gc
Ex tc IIIC T135 °C Dc
cFMus:
Class I, II, III, Division 2, Groups A, B, C, D, F and G
Class I, Zone 2, AEx ec IIC T4 Gc
Zone 22, AEx tc IIIB T135°C Dc
CPX29xx-0000Multi-touch built-in Control Panel with DVI/USB Extended interface
CPX2915-000015-inch display 1024 x 768, Display only, multi-finger touch screen
CPX2919-000019-inch display 1280 x 1024, Display only, multi-finger touch screen
CPX2921-000021.5-inch display 1920 x 1080, Display only, multi-finger touch screen
Accessories
C9900-K622Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K549 DVI cable, C9900-K569 USB 3.0 cable (1.00 m) – 1.00 m
C9900-K623Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K550 DVI cable, C9900-K570 USB 3.0 cable (3.00 m) – 3.00 m
C9900-K624Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K527 DVI cable, C9900-K553 USB 2.0 cable (5.00 m) – 5.00 m
C9900-K625Connecting kit for CP29xx-0000, CPX29xx-0000 and CP69xx-xxxx-0010 including C9900-K528 DVI cable, C9900-K538 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 10.00 m
C9900-K626Connecting kit for CP29xx-0000, CPX29xx-0000 and CP69xx-xxxx-0010 including C9900-K534 DVI cable, C9900-K539 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 20.00 m
C9900-K627Connecting kit for CP29xx-0000, CPX29xx-0000 and CP69xx-xxxx-0010 including C9900-K535 DVI cable, C9900-K540 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 30.00 m
C9900-K628Connecting kit for CP29xx-0000, CPX29xx-0000 and CP69xx-xxxx-0010 including C9900-K536 DVI cable, C9900-K541 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 40.00 m
C9900-K629Connecting kit for CP29xx-0000, CPX29xx-0000 and CP69xx-xxxx-0010 including C9900-K537 DVI cable, C9900-K542 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 50.00 m
C9900-K774Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K780 DisplayPort cable, C9900-K569 USB 3.0 cable (1.00 m) – 1.00 m
C9900-K947Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K820 DisplayPort cable, C9900-K577 USB 3.0 cable (2.00 m) – 2.00 m
C9900-K775Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K781 DisplayPort cable, C9900-K570 USB 3.0 cable (3.00 m) – 3.00 m
C9900-K776Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K782 DisplayPort cable, C9900-K553 USB 2.0 cable (5.00 m) – 5.00 m
C9900-Z484Device accessory for fulfilment of ATEX Certification II 3 G Ex nA II T4 Gc and II 3 D Ex tc IIIC T135 ºC Dc for CU8801-0000, CU8802-000x and CU8803-000x:
This option includes a DIN rail mountable strain-relief through the customer in combination with CU8801-0000, CU8802-000x or CU8803-000x.The device accessory is a mandatory prerequisite for usage in hazardous areas as covered by the before mentioned certificate for ATEX zone 2/22.
Please also read the documentation for use in hazardous areas carefully.
C9900-K530,-K552,-K553,-K554USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, fixed installation, black, USB A, plug, straight, male, 4-pin – USB B, plug, straight, male, 4-pin
C9900-K569,-K570,K577USB cable, shielded, PVC, 2 x 2 x AWG28 + 1 x 2 AWG28 + 1 x 2 x AWG24, fixed installation, black, USB A, plug, straight, male, 9-pin – USB B, plug, straight, male, 9-pin
C9900-K639,-K641...K647USB-Extended cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5, RJ45, plug, straight, male, 8-pin – M9, plug, straight, female, 8-pin
ZK1090-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
ZK1093-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use