DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CPX29xx | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx | Multi-touch built-in Control Panel with DVI/USB Extended interface

CPX29xx | Multi-touch built-in Control Panel with DVI/USB Extended interface

Hannover Messe

Hannover Messe

With the CPX Control Panel series, the proven multi-touch technology of Beckhoff Control Panels is available in particularly robust versions, complying with the requirements for use in hazardous areas classified zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX Control Panels even under harsh environmental conditions.

The capacitive touch technology provides the typical convenient operation of all Beckhoff multi-touch panels. The aesthetically pleasing appearance of the panel and the look and feel of the aluminum housing are maintained, making them visual highlights in explosion-proof environments.

Industrial design

The CPX29xx multi-touch Control Panels are conceived for control cabinet installation. The CP29xx series is implemented with IP65 protection at the front and IP20 at the rear. With the integrated DVI/USB Extended interface the multi-touch Control Panels can be operated up to 50 m away from the Industrial PC.

Scalable performance

The Control Panels CPX29xx are available in three different display sizes with the following resolutions:

  • 15-inch, resolution 1024 x 768 (4:3)
  • 19-inch, resolution 1280 x 1024 (5:4)
  • 21.5-inch, full HD resolution 1920 x 1080 (16:9)

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsTransmission technologyProduct status
CPX29xx-0000DVI/USB Extendedregular delivery

© Beckhoff Automation 2025 - Terms of Use