DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP29xx | Multi-touch built-in Control Panel

CP29xx | Multi-touch built-in Control Panel

CP29xx | Multi-touch built-in Control Panel

CP29xx | Multi-touch built-in Control Panel

CP29xx | Multi-touch built-in Control Panel

CP29xx | Multi-touch built-in Control Panel

CP29xx | Multi-touch built-in Control Panel

CP29xx | Multi-touch built-in Control Panel

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch display

CP29xx | Multi-touch built-in Control Panel

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch display

CP29xx | Multi-touch built-in Control Panel

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch display

CP29xx | Multi-touch built-in Control Panel

CP29xx | Multi-touch built-in Control Panel

CP29xx | Multi-touch built-in Control Panel

CP29xx | Multi-touch built-in Control Panel

CP29xx | Multi-touch built-in Control Panel

CP29xx | Multi-touch built-in Control Panel

CP29xx | Multi-touch built-in Control Panel

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch display

CP29xx | Multi-touch built-in Control Panel

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch display

CP29xx | Multi-touch built-in Control Panel

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch display

Beckhoff Control Panels with modern multi-touch technology

CP2xxx multi-touch built-in panel

Beckhoff Control Panels with modern multi-touch technology

CP2xxx multi-touch built-in panel

Balance between latest PC technology and long-term availability of control components

Modern Control Panel technology doesn't stop with the selection of the touch technology, which forms the basis of the operation of a machine or plant. The transmission of the image and touch signals, combined with the power supply or other digital signals, must work perfectly and continuously, both mechanically and electrically, and over long distances in the industrial environment. In order to reliably ensure this, Beckhoff installs Panel electronics that it develops and manufactures itself at the production location in Verl.

Sturdy housing technology in a modern and high-class design

As a pioneer in PC-based automation, Beckhoff places the highest demands on the quality of its products and on their contemporary design. In order to harmonize the two, Beckhoff has been using solid aluminum as the raw material for the housings of its Control Panels since the 1990s. Aluminum offers very good mechanical, electrical and thermal properties. The simplicity of its processing also allows the manufacture of small series and enables customer-specific adaptations. Anodization produces a high-quality and durable surface. In addition to aluminum, stainless steel is also used as a basic material for some industries.

Advanced multi-touch operating scenarios

In the course of general digitalization, advanced multi-touch operating scenarios have become indispensable in industrial applications. Machine operators rightly expect the same level of user-friendliness in their machine or systems they are used to from smartphones and tablets. At the end of 2012 Beckhoff was one of the first automation companies to perfect advanced multi-touch technologies for use in harsh industrial environments and fitted them in its CP29xx built-in Control Panel series and the CP39xx series in the IP65 protection rating. With the CP29xx panels for installation in the front of a control cabinet, Beckhoff customers have a comprehensive range of different equipment variants at their disposal:

  • diagonals from 7 to 24 inches
  • 4:3 or widescreen format
  • various connection techniques: DVI/USB for distances of up to 50 m between PC and Control Panel; CP-Link 4 and One Cable Technology for distances of up to 100 m
  • standard or customized version
  • aluminum or stainless steel housing

Multi-touch technology

Beckhoff uses exclusively manufactured multi-touch sensors in order to meet the high demands with regard to mechanical stability, harsh industrial environmental conditions, precise operation and elegant design. In addition to modern widescreen formats, classic diagonals in 4:3 format are also available on a long-term basis. This ensures a high degree of investment protection for the user. All necessary controller boards are developed by Beckhoff and manufactured in-house. The result is a very robust overall system, which enables state-of-the-art operating comfort even in harsh machine environments.

Perfectly matched Control Panel hardware

Irrespective of the application as a display device (HMI) or as a complete Control Panel PC, Beckhoff relies on its own expertise, with motherboards developed and manufactured in-house. In this way, the user benefits from flexible, high-performance hardware platforms with guaranteed long-term availability. The in-house hardware development is rounded off by in-house BIOS development, comprehensive expertise in the area of Microsoft operating systems and the ultra-compact Beckhoff TwinCAT/BSD operating system.

The Control Panel portfolio is supplemented by TwinCAT HMI. The visualization software is integrated optimally in the TwinCAT environment and supports the technical possibilities of the Beckhoff Control Panels through modern programming and parameterization for the most diverse use cases.

Beckhoff offers the following display sizes:

Wide screen

  • 7-inch, resolution 800 x 480 (5:3)
  • 12.1-inch, resolution 1280 x 800 (16:10)
  • 15.6-inch, resolution 1366 x 768 (16:9)
  • 18.5-inch, resolution 1366 x 768 (16:9)
  • 21.5-inch, full HD resolution 1920 x 1080 (16:9)
  • 24-inch, full HD resolution 1920 x 1080 (16:9)

Further display sizes

  • 12-inch, resolution 800 x 600 (4:3)
  • 15-inch, resolution 1024 x 768 (4:3)
  • 19-inch, resolution 1280 x 1024 (5:4)

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsTransmission technologyProduct status
CP29xx-0010CP-Link 4regular delivery
CP29xx-0000DVI/USB Extendedregular delivery

© Beckhoff Automation 2024 - Terms of Use