DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL4712 | EtherCAT Terminal, 2-channel analog output, current, 0…20 mA, 16 bit, oversampling

Image similar, may contain optional accessories
EL4712 | EtherCAT Terminal, 2-channel analog output, current, 0…20 mA, 16 bit, oversampling

EL4712 | EtherCAT Terminal, 2-channel analog output, current, 0…20 mA, 16 bit, oversampling

Run 1
Run 2
Power contact
+24 V DC
Power contact 0 V
+Output 1
0 V
Shield
+Output 2
+24 V DC
0 V
Shield
EL4712 | EtherCAT Terminal, 2-channel analog output, current, 0…20 mA, 16 bit, oversampling

EL4712 | EtherCAT Terminal, 2-channel analog output, current, 0…20 mA, 16 bit, oversampling

EtherCAT oversampling: maximum sampling rates irrespective of the EtherCAT cycle time

EtherCAT oversampling: maximum sampling rates irrespective of the EtherCAT cycle time

Distributed Clocks: the integrated time management system in EtherCAT

SPS IPC Drives 2018:

The EL4712 analog output terminal generates output signals in the range between 0 and 20 mA. The voltage is supplied to the process level with a resolution of 16 bits and is electrically isolated. The output channels have a common ground potential. The outputs are sampled with an adjustable, integer multiple (oversampling factor: n) of the bus cycle frequency (n microcycles per bus cycle). For each bus cycle, the EtherCAT Terminal receives a process data block that is output consecutively. The time base of the terminal can be synchronized precisely with other EtherCAT devices via distributed clocks. This procedure enables the temporal resolution of the analog output signals to be increased to n times the bus cycle time. In conjunction with the EL37xx (analog input terminal with oversampling), responses with equidistant time intervals, e.g. in the event of a threshold value being exceeded, become possible. The EL4712 device can output a maximum of 100,000 values (100 ksamples/s) per channel and second.

Product status:

regular delivery

Product information

Technical dataEL4712
Number of outputs2
Power supply24 V DC via power contacts
Signal current0…20 mA
Oversampling factorn = integer multiple of the cycle time, 1…100 selectable
Distributed clocksyes
Distributed clock precision<< 1 µs
Load< 500 Ω (short-circuit proof)
Resolution16 bit (incl. sign)
Output error< 0.1% (relative to end value)
Electrical isolation500 V (E-bus/signal voltage)
Conversion time~ 10 µs
Output ratemax. 100 ksamples/s
Current consumption power contactstyp. 20 mA + load
Current consumption E-bustyp. 100 mA
Bit width in the process imageoutput: n x 2 x 16 bit data, max. 8 byte additional information
Special featuresoversampling
Weightapprox. 65 g
Operating temperature0…55°C
Storage temperature-25…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL4712EtherCAT Terminal, 2-channel analog output, current, 0…20 mA, 16 bit, oversampling
ES4712EtherCAT Terminal, 2-channel analog output, current, 0…20 mA, 16 bit, oversampling, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use