DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL4134-0030 | EtherCAT Terminal, 4-channel analog output, voltage, ±10 V, 16 bit, externally calibrated

EL4134-0030 | EtherCAT Terminal, 4-channel analog output, voltage, ±10 V, 16 bit, externally calibrated

EL4134-0030 | EtherCAT Terminal, 4-channel analog output, voltage, ±10 V, 16 bit, externally calibrated

Run LED
Run LED
Run LED
Run LED
Power contact
+24 V
Power contact 0 V
Output 1
GND
Output 3
GND
Output 2
GND
Output 4
GND
Top view 
Contact assembly 
EL4134-0030 | EtherCAT Terminal, 4-channel analog output, voltage, ±10 V, 16 bit, externally calibrated

EL4134-0030 | EtherCAT Terminal, 4-channel analog output, voltage, ±10 V, 16 bit, externally calibrated

The EL4134-0030 analog output terminal generates signals in the range between -10 and +10 V. The voltage is supplied to the process level with a resolution of 16 bits and is electrically isolated. The output channels of the EtherCAT Terminal have a common ground potential. The EL4134-0030 has four channels. The signal state of the EtherCAT Terminal is indicated by light emitting diodes.

The individual calibration certificate for each device, in accordance with ISO 17025 or DAkkS, depending on the device variant, can be downloaded here. These calibration certificates are issued for Beckhoff by an accredited service provider. Recalibration on request.

Product status:

regular delivery

Product information

Technical dataEL4134-0030
Number of outputs4
Power supplyvia the E-bus
Signal voltage-10…+10 V
Distributed clocksyes
Distributed clock precision<< 1 µs
Load> 5 kΩ (short-circuit proof)
Resolution16 bit (incl. sign)
Output error< 0.1% (relative to end value)
Electrical isolation500 V (E-bus/signal voltage)
Output ratemax. 4 ksps
Calibration certificate (analog)externally calibrated
Current consumption power contacts
Current consumption E-bustyp. 190 mA
Bit width in the process image4 x 16 bit AO output
Special featuresWatchdog parameterizable; user synchronization can be activated; with calibration certificate.
Weightapprox. 65 g
Operating/storage temperature0…+55°C/-25…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL4134-0030/000093616EtherCAT Terminal, 4-channel analog output, voltage, ±10 V, 16 bit, externally calibrated, ISO 17025
EL4134-0030/000093617EtherCAT Terminal, 4-channel analog output, voltage, ±10 V, 16 bit, externally calibrated, DAkkS

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use