DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL4078 | EtherCAT Terminal, 8-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, 2 kspsNew

Image similar, may contain optional accessories
EL4078 | EtherCAT Terminal, 8-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, 2 ksps

EL4078 | EtherCAT Terminal, 8-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, 2 ksps

Run
Error
Ch 1…8
Power contact
+24 V DC
Power contact 0 V
Ch 1 output
Ch 2 output
Ch 3 output
Ch 4 output
Ch 5 output
Ch 6 output
Ch 7 output
Ch 8 output
GND
GND
GND
GND
GND
GND
GND
GND
EL4078 | EtherCAT Terminal, 8-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, 2 ksps

EL4078 | EtherCAT Terminal, 8-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, 2 ksps

EL4078 | EtherCAT Terminal, 8-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, 2 ksps

EL307x, EL4x7x: The new generation of multi-functional analog terminals

A new generation of Beckhoff analog I/Os

A new generation of Beckhoff analog I/Os

The EL4072, EL4074, and EL4078 analog output terminals output 10 V/20 mA standard signals with 16-bit resolution and up to 2000 values per second. Each channel can be parameterized individually via the controller/TwinCAT. All known standard signals in the range of ±10 V and ±20 mA can be output per channel – for example, 4…20 mA. The current outputs can also drive high burden resistors and report an overload or wire break or, in the case of a voltage output, a short circuit. The voltage and current outputs are designed as single-ended, which means that one connection point of each channel is already connected in the terminal to +24 V or GND and no longer needs to be wired separately. The EL4072 and EL4074 have 24 V/0 V contacts for the supply of the actuators. With a technical output range of ±107% of the nominal range, the channels can even transport unconventional setpoints, such as for error reporting purposes.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical dataAnalog output
Number of outputs8
Wiring2-wire
Ground reference (input)single-ended
Max. sampling ratemin. 500 µs (max. 2 ksps) per channel
Sampling typemultiplex
Loadvoltage: > 5 kΩ (short-circuit-proof)
current: < 300 Ω
Output range, nominal-10/0…+10 V | -20/0/+4…+20 mA
Output range, technical-10.73…+10.73 V | -21.47…+21.47 mA
Resolution16 bit (incl. sign)
Measurement error/uncertaintytyp. < ±0.07%AEW (voltage and current, at 25°C ±5°C, otherwise < ±0.1%)
Electrical isolation channel/channelno
Operating temperature-25…+60°C
Technical dataGeneral
Power supplyvia power contacts, 24 V DC (-15 %/+20 %)
Electrical isolationchannel/E-bus: functional separation 707 V DC type test
Current consumption power contactstyp. 60 mA (required for operation of the outputs, specification at full load, additional current requirement at +24 V/0 V connected loads)
Current consumption E-bustyp. 90 mA
Distributed clocks
Special featuresU/I parameterizable, ExtendedRange 107 %, output diagnosis
Weightapprox. 65 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use