DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL4002 | EtherCAT Terminal, 2-channel analog output, voltage, 0…10 V, 12 bit

Image similar, may contain optional accessories
EL4002 | EtherCAT Terminal, 2-channel analog output, voltage, 0…10 V, 12 bit

EL4002 | EtherCAT Terminal, 2-channel analog output, voltage, 0…10 V, 12 bit

Run LED 1
Run LED 2
Power contact
+24 V
Power contact 0 V
Output 1
GND
Shield
Output 2
GND
Shield
Top view 
Contact assembly 
EL4002 | EtherCAT Terminal, 2-channel analog output, voltage, 0…10 V, 12 bit

EL4002 | EtherCAT Terminal, 2-channel analog output, voltage, 0…10 V, 12 bit

The EL4002 analog output terminal generates signals in the range between 0 and 10 V. The voltage is supplied to the process level with a resolution of 12 bits and is electrically isolated. The output channels of the EtherCAT Terminal have a common ground potential. The EL4002 combines two channels in one housing. The output stages are powered by the 24 V supply. The signal state of the EtherCAT Terminal is indicated by light emitting diodes.

Product status:

regular delivery

Product information

Technical dataEL4002
Number of outputs2
Power supply24 V DC via power contacts
Signal voltage0…10 V
Distributed clocksyes
Distributed clock precision<< 1 µs
Load> 5 kΩ (short-circuit proof)
Resolution12 bit
Output error< 0.1% (relative to end value)
Electrical isolation500 V (E-bus/signal voltage)
Conversion time~ 150 µs
Current consumption power contactstyp. 40 mA
Current consumption E-bustyp. 140 mA
Bit width in the process image2 x 16 bit AO output
Special featuresOptional watchdog: user-specific output value with ramp; user synchronization can be activated.
Weightapprox. 60 g
Operating/storage temperature-25…+60°C/-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL4002EtherCAT Terminal, 2-channel analog output, voltage, 0…10 V, 12 bit
ES4002EtherCAT Terminal, 2-channel analog output, voltage, 0…10 V, 12 bit, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use