Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL4xxx | Bus Terminals, analog output

The KL4xxx and KM4xxx Bus Terminals output different analog signals. The standard signals typically encountered in the automation industry are supported, with the levels 0 to 10 V, ±10 V, 0 to 20 mA and 4 to 20 mA. Bus terminals with current outputs >20 mA are assigned to the KL2xxx product group.

Beckhoff offers the right product for every application in the product portfolio of analog bus terminals due to different numbers of channels and resolutions.

Advantages;

  • robust output of analog signals with long-term availability
  • fine scalability of channel density and functional scope
  • universally applicable from mechanical engineering to building control
Your selection:
    • KL4001 | Bus Terminal, 1-channel analog output, voltage, 0…10 V, 12 bit, differential

      KL4001 | Bus Terminal, 1-channel analog output, voltage, 0…10 V, 12 bit, differential

      Channels:
      1
      Signal resolution (analog):
      12 bit
    • KL4002 | Bus Terminal, 2-channel analog output, voltage, 0…10 V, 12 bit, differential

      KL4002 | Bus Terminal, 2-channel analog output, voltage, 0…10 V, 12 bit, differential

      Channels:
      2
      Signal resolution (analog):
      12 bit
    • KL4004 | Bus Terminal, 4-channel analog output, voltage, 0…10 V, 12 bit, differential

      KL4004 | Bus Terminal, 4-channel analog output, voltage, 0…10 V, 12 bit, differential

      Channels:
      4
      Signal resolution (analog):
      12 bit
    • KL4011 | Bus Terminal, 1-channel analog output, current, 0…20 mA, 12 bit, single-ended

      KL4011 | Bus Terminal, 1-channel analog output, current, 0…20 mA, 12 bit, single-ended

      Channels:
      1
      Signal resolution (analog):
      12 bit
    • KL4012 | Bus Terminal, 2-channel analog output, current, 0…20 mA, 12 bit, single-ended

      KL4012 | Bus Terminal, 2-channel analog output, current, 0…20 mA, 12 bit, single-ended

      Channels:
      2
      Signal resolution (analog):
      12 bit
    • KL4021 | Bus Terminal, 1-channel analog output, current, 4…20 mA, 12 bit, single-ended

      KL4021 | Bus Terminal, 1-channel analog output, current, 4…20 mA, 12 bit, single-ended

      Channels:
      1
      Signal resolution (analog):
      12 bit
    • KL4022 | Bus Terminal, 2-channel analog output, current, 4…20 mA, 12 bit, single-ended

      KL4022 | Bus Terminal, 2-channel analog output, current, 4…20 mA, 12 bit, single-ended

      Channels:
      2
      Signal resolution (analog):
      12 bit
    • KL4031 | Bus Terminal, 1-channel analog output, voltage, ±10 V, 12 bit, differential

      KL4031 | Bus Terminal, 1-channel analog output, voltage, ±10 V, 12 bit, differential

      Channels:
      1
      Signal resolution (analog):
      12 bit
    • KL4032 | Bus Terminal, 2-channel analog output, voltage, ±10 V, 12 bit, differential

      KL4032 | Bus Terminal, 2-channel analog output, voltage, ±10 V, 12 bit, differential

      Channels:
      2
      Signal resolution (analog):
      12 bit
    • KL4034 | Bus Terminal, 4-channel analog output, voltage, ±10 V, 12 bit, differential

      KL4034 | Bus Terminal, 4-channel analog output, voltage, ±10 V, 12 bit, differential

      Channels:
      4
      Signal resolution (analog):
      12 bit
    • KL4112 | Bus Terminal, 2-channel analog output, current, 0…20 mA, 16 bit, single-ended

      KL4112 | Bus Terminal, 2-channel analog output, current, 0…20 mA, 16 bit, single-ended

      Channels:
      2
      Signal resolution (analog):
      16 bit
    • KL4132 | Bus Terminal, 2-channel analog output, voltage, ±10 V, 16 bit, differential

      KL4132 | Bus Terminal, 2-channel analog output, voltage, ±10 V, 16 bit, differential

      Channels:
      2
      Signal resolution (analog):
      16 bit
    • KL4404 | Bus Terminal, 4-channel analog output, voltage, 0…10 V, 12 bit, single-ended

      KL4404 | Bus Terminal, 4-channel analog output, voltage, 0…10 V, 12 bit, single-ended

      Channels:
      4
      Signal resolution (analog):
      12 bit
    • KL4408 | Bus Terminal, 8-channel analog output, voltage, 0…10 V, 12 bit, single-ended

      KL4408 | Bus Terminal, 8-channel analog output, voltage, 0…10 V, 12 bit, single-ended

      Channels:
      8
      Signal resolution (analog):
      12 bit
    • KL4414 | Bus Terminal, 4-channel analog output, current, 0…20 mA, 12 bit, single-ended

      KL4414 | Bus Terminal, 4-channel analog output, current, 0…20 mA, 12 bit, single-ended

      Channels:
      4
      Signal resolution (analog):
      12 bit
    • KL4418 | Bus Terminal, 8-channel analog output, current, 0…20 mA, 12 bit, single-ended

      KL4418 | Bus Terminal, 8-channel analog output, current, 0…20 mA, 12 bit, single-ended

      Channels:
      8
      Signal resolution (analog):
      12 bit
    • KL4424 | Bus Terminal, 4-channel analog output, current, 4…20 mA, 12 bit, single-ended

      KL4424 | Bus Terminal, 4-channel analog output, current, 4…20 mA, 12 bit, single-ended

      Channels:
      4
      Signal resolution (analog):
      12 bit
    • KL4428 | Bus Terminal, 8-channel analog output, current, 4…20 mA, 12 bit, single-ended

      KL4428 | Bus Terminal, 8-channel analog output, current, 4…20 mA, 12 bit, single-ended

      Channels:
      8
      Signal resolution (analog):
      12 bit
    • KL4434 | Bus Terminal, 4-channel analog output, voltage, ±10 V, 12 bit, single-ended

      KL4434 | Bus Terminal, 4-channel analog output, voltage, ±10 V, 12 bit, single-ended

      Channels:
      4
      Signal resolution (analog):
      12 bit
    • KL4438 | Bus Terminal, 8-channel analog output, voltage, ±10 V, 12 bit, single-ended

      KL4438 | Bus Terminal, 8-channel analog output, voltage, ±10 V, 12 bit, single-ended

      Channels:
      8
      Signal resolution (analog):
      12 bit
    • KL4494 | Bus Terminal, 2-channel analog input + 2-channel analog output, voltage, ±10 V, 12 bit, single-ended

      KL4494 | Bus Terminal, 2-channel analog input + 2-channel analog output, voltage, ±10 V, 12 bit, single-ended

      Channels:
      4, Combi
      Signal resolution (analog):
      12 bit
    • KM4602 | Bus Terminal module, 4-channel analog output, voltage, 0…10 V, 12 bit, single-ended, manual/autom. operation

      KM4602 | Bus Terminal module, 4-channel analog output, voltage, 0…10 V, 12 bit, single-ended, manual/autom. operation

      Channels:
      2
      Signal resolution (analog):
      12 bit