The KL4004 analog output terminal generates signals in the range from 0 to 10 V. The voltage is supplied to the process level with a resolution of 12 bits and is electrically isolated. The output channels of a Bus Terminal have a common ground potential. The run LEDs give an indication of the data exchange with the Bus Coupler.
Product status:
regular delivery
Product information
Technical data | KL4004 |
---|---|
Technology | single-ended |
Number of outputs | 4 |
Power supply | via the K-bus |
Signal voltage | 0…10 V |
Load | > 5 kΩ (short-circuit proof) |
Output error | < ±0.1% (relative to end value) |
Resolution | 12 bit |
Conversion time | ~ 2 ms |
Electrical isolation | 500 V (K-bus/signal voltage) |
Current consumption power contacts | – (no power contacts) |
Current consumption K-bus | typ. 85 mA |
Bit width in the process image | output: 4 x 16 bit data (4 x 8 bit control/status optional) |
Configuration | no address or configuration setting |
Weight | approx. 85 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Pluggable wiring | for all KSxxxx Bus Terminals |
Approvals/markings | CE, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | KL-12-8pin | KS-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
KL4004 | Bus Terminal, 4-channel analog output, voltage, 0…10 V, 12 bit, differential |
KS4004 | Bus Terminal, 4-channel analog output, voltage, 0…10 V, 12 bit, differential, pluggable wiring |
KL4004-0050 | Bus Terminal, 4-channel analog output, voltage, 0…10 V, 12 bit, differential, Siemens S7 format |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use