DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL4418 | Bus Terminal, 8-channel analog output, current, 0…20 mA, 12 bit, single-ended

Image similar, may contain optional accessories
KL4418 | Bus Terminal, 8-channel analog output, current, 0…20 mA, 12 bit, single-ended

KL4418 | Bus Terminal, 8-channel analog output, current, 0…20 mA, 12 bit, single-ended

Run LED 1
Run LED 3
Run LED 5
Run LED 7
Run LED 2
Run LED 4
Run LED 6
Run LED 8
Power contact
+24 V
Power contact 0 V
Output 1
Output 3
Output 5
Output 7
Output 2
Output 4
Output 6
Output 8
Top view 
Contact assembly 
KL4418 | Bus Terminal, 8-channel analog output, current, 0…20 mA, 12 bit, single-ended

KL4418 | Bus Terminal, 8-channel analog output, current, 0…20 mA, 12 bit, single-ended

The KL4418 analog output terminal generates signals in the range between 0 to 20 mA. The power is supplied to the process level with a resolution of 12 bits and is electrically isolated. The output stage is powered by the 24 V supply. The KL4418 combines eight channels in one housing and is particularly suitable for space-saving installation in control cabinets. The use of single conductor connection technology enables the connection of multi-channel actuator technology with minimum space requirements.

The Bus Terminal has a common ground potential. The power contacts are connected through. The reference ground of the outputs is the 0 V power contact. The LEDs indicate the data exchange with the Bus Coupler.

Product status:

regular delivery

Product information

Technical dataKL4418
Technologysingle-ended
Number of outputs8
Power supply24 V DC via power contacts (alternative 15 V DC with power supply terminal KL9515)
Signal current0…20 mA
Load< 150 Ω (short-circuit proof)
Output error< ±0.2% (relative to end value)
Resolution12 bit
Conversion time~ 8 ms
Electrical isolation500 V (K-bus/signal voltage)
Current consumption power contactstyp. 60 mA + load
Current consumption K-bustyp. 20 mA
Bit width in the process imageoutput: 8 x 16 bit data (8 x 8 bit control/status optional)
Special featureshigh packing density
Weightapprox. 75 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL4418Bus Terminal, 8-channel analog output, current, 0…20 mA, 12 bit, single-ended
KS4418Bus Terminal, 8-channel analog output, current, 0…20 mA, 12 bit, single-ended, pluggable wiring

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use