DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL4034 | Bus Terminal, 4-channel analog output, voltage, ±10 V, 12 bit, differential

Image similar, may contain optional accessories
KL4034 | Bus Terminal, 4-channel analog output, voltage, ±10 V, 12 bit, differential

KL4034 | Bus Terminal, 4-channel analog output, voltage, ±10 V, 12 bit, differential

Run LED 1
Run LED 3
Run LED 2
Run LED 4
+Output 1
Ground
+Output 3
Ground
+Output 2
Ground
+Output 4
Ground
Top view 
Contact assembly 
KL4034 | Bus Terminal, 4-channel analog output, voltage, ±10 V, 12 bit, differential

KL4034 | Bus Terminal, 4-channel analog output, voltage, ±10 V, 12 bit, differential

The KL4034 analog output terminal generate signals in the range from +10 to -10 V. The power is supplied to the process level with a resolution of 12 bits and is electrically isolated. The output channels of a Bus Terminal have a common ground potential. The run LEDs give an indication of the data exchange with the Bus Coupler.

Product status:

regular delivery

Product information

Technical dataKL4034
Technologysingle-ended
Number of outputs4
Power supplyvia the K-bus
Signal voltage-10…+10 V
Load> 5 kΩ (short-circuit proof)
Output error< ±0.1% (relative to end value)
Resolution12 bit
Conversion time~ 2 ms
Electrical isolation500 V (K-bus/signal voltage)
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 85 mA
Bit width in the process imageoutput: 4 x 16 bit data (4 x 8 bit control/status optional)
Configurationno address or configuration setting
Weightapprox. 85 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL4034Bus Terminal, 4-channel analog output, voltage, ±10 V, 12 bit, differential
KS4034Bus Terminal, 4-channel analog output, voltage, ±10 V, 12 bit, differential, pluggable wiring
KL4034-0010Bus Terminal, 4-channel analog output, voltage, ±10 V, 12 bit, differential, Siemens S5 format

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use