DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL4001 | Bus Terminal, 1-channel analog output, voltage, 0…10 V, 12 bit, differential

Image similar, may contain optional accessories
KL4001 | Bus Terminal, 1-channel analog output, voltage, 0…10 V, 12 bit, differential

KL4001 | Bus Terminal, 1-channel analog output, voltage, 0…10 V, 12 bit, differential

Run LED 1
+Output 1
Ground
Shield
Ground
Shield
Top view 
Contact assembly 
KL4001 | Bus Terminal, 1-channel analog output, voltage, 0…10 V, 12 bit, differential

KL4001 | Bus Terminal, 1-channel analog output, voltage, 0…10 V, 12 bit, differential

The KL4001 analog output terminal generates signals in the range from 0 to 10 V. The voltage is supplied to the process level with a resolution of 12 bits and is electrically isolated. The output channels of the Bus Terminal have a common ground potential. The KL4001 is particularly suitable for signals with electrically isolated ground potentials. The run LEDs give an indication of the data exchange with the Bus Coupler.

Product status:

regular delivery

Product information

Technical dataKL4001
Number of outputs1
Power supplyvia the K-bus
Signal voltage0…10 V
Load> 5 kΩ (short-circuit proof)
Output error< ±0.1% (relative to end value)
Resolution12 bit
Conversion time~ 1.5 ms
Electrical isolation500 V (K-bus/signal voltage)
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 75 mA
Bit width in the process imageoutput: 1 x 16 bit data (1 x 8 bit control/status optional)
Configurationno address or configuration setting
Special featurespotential-free output
Weightapprox. 85 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL4001Bus Terminal, 1-channel analog output, voltage, 0…10 V, 12 bit, differential
KS4001Bus Terminal, 1-channel analog output, voltage, 0…10 V, 12 bit, differential, pluggable wiring

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use