DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KM4602 | Bus Terminal module, 4-channel analog output, voltage, 0…10 V, 12 bit, single-ended, manual/autom. operation

Image similar, may contain optional accessories
KM4602 | Bus Terminal module, 4-channel analog output, voltage, 0…10 V, 12 bit, single-ended, manual/autom. operation

KM4602 | Bus Terminal module, 4-channel analog output, voltage, 0…10 V, 12 bit, single-ended, manual/autom. operation

Manual/automatic operation
(Output 1)
Manual/automatic operation
(Output 2)
Output 1
Output 2
Control element
output voltage
manual operation (output 1)
Control element
output voltage
manual operation (output 2)
Top view 
KM4602 | Bus Terminal module, 4-channel analog output, voltage, 0…10 V, 12 bit, single-ended, manual/autom. operation

KM4602 | Bus Terminal module, 4-channel analog output, voltage, 0…10 V, 12 bit, single-ended, manual/autom. operation

The analog KM4602 output terminal has two potential-free analog 0 to 10 V outputs. Both are connected internally to common ground. For each channel a switch enables selection between automatic or manual mode. In automatic mode an analog value is issued depending on the process data. With the manual switch settings the value set via the potentiometer is applied to the output. For manual mode a 24 V supply is required for the Bus Coupler. The switch state can be read by the controller.

Product status:

regular delivery

Product information

Technical dataKM4602
Technologysingle-ended
Number of outputs2
Power supplyvia the K-bus
Signal voltage0…10 V
Load> 5 kΩ (short-circuit proof)
Output error< ±0.1% (relative to end value)
Resolution12 bit
Conversion time~ 1.5 ms
Electrical isolation500 V (K-bus/signal voltage)
Current consumption power contacts– (no power contacts)
Current consumption K-bustyp. 175 mA
Configurationno address or configuration setting
Special featuresmanual/automatic operation
Weightapprox. 85 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataKL-24
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 52 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringspecific push-in connection

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use