Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AMP8052 | Distributed servo drive 5.60…7.60 Nm (M0), F5 (104 mm)

AMP8052 | Distributed servo drive 5.60…7.60 Nm (M0), F5 (104 mm)

AMP8052 | Distributed servo drive 5.60…7.60 Nm (M0), F5 (104 mm)

AMP8052 | Distributed servo drive 5.60…7.60 Nm (M0), F5 (104 mm)

AMP8052 | Distributed servo drive 5.60…7.60 Nm (M0), F5 (104 mm)

Husum Wind 2019: Beckhoff Trade Show TV

Husum Wind 2019: Beckhoff Trade Show TV

AMP8000: Distributed Servo Drive system

The AMP8052 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

The three-phase synchronous motor with flange code F5 (104 mm) and motor length 2 has a shaft diameter b = 24 k6 and a free shaft end of d = 50 mm.

 

Drive-integrated safety functions

 

The AMP8000 distributed servo drive includes TwinSAFE as standard for the realization of the drive-integrated safety functions STO/SS1 according to IEC 61800-5-2. It is optionally available with the following TwinSAFE Safe Motion safety functions:

 

  • Safe stop functions (STO, SOS, SS1, SS2)
  • Safe speed functions (SLS, SSM, SSR, SMS)
  • Safe position functions (SLP, SCA, SLI)
  • Safe acceleration functions (SAR, SMA)
  • Safe direction functions (SDIp, SDIn)
  • Safe braking functions (SBC, SBT)

Safety projects can be created quickly and easily with the TwinCAT 3 Safety Editor. The TwinSAFE Loader/User is also available as additional support.

Product status:

regular delivery

Product variantsStandstill torqueRated speedMotor feedbackTwinSAFE safe drive technology
AMP8052-Fx1z7.60 Nm2000 min-1single-turn absolute encoderSTO, SS1
AMP8052-Fx2z7.60 Nm2000 min-1multi-turn absolute encoderSTO, SS1
AMP8052-Fx3z7.60 Nm2000 min-1single-turn absolute encoderSafe Motion
AMP8052-Fx4z7.60 Nm2000 min-1multi-turn absolute encoderSafe Motion
AMP8052-Jx1z7.60 Nm4000 min-1single-turn absolute encoderSTO, SS1
AMP8052-Jx2z7.60 Nm4000 min-1multi-turn absolute encoderSTO, SS1
AMP8052-Jx3z7.60 Nm4000 min-1single-turn absolute encoderSafe Motion
AMP8052-Jx4z7.60 Nm4000 min-1multi-turn absolute encoderSafe Motion
AMP8052-Lx1z5.60 Nm7300 min-1single-turn absolute encoderSTO, SS1
AMP8052-Lx2z5.60 Nm7300 min-1multi-turn absolute encoderSTO, SS1
AMP8052-Lx3z5.60 Nm7300 min-1single-turn absolute encoderSafe Motion
AMP8052-Lx4z5.60 Nm7300 min-1multi-turn absolute encoderSafe Motion

© Beckhoff Automation 2025 - Terms of Use