Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AX8540 | Combined power supply and axis module

AX8540 | Combined power supply and axis module

AX8540 | Combined power supply and axis module

AX8540 | Combined power supply and axis module

AX8540 | Combined power supply and axis module

AX8540 | Combined power supply and axis module

AX8540 | Combined power supply and axis module

Hannover Messe 2019

Hannover Messe 2019

The AX8525 and AX8540 combined power supply and axis modules unite the function of an AX86xx power supply module with an AX81xx axis module in a single device. As a result, the AX-Bridge is not loaded by the axis current of the first axis and up to 50 A DC are available for additional axis modules. The power supply provides 80 A DC to the DC link and contains an internal brake resistor as well as a chopper for the connection of an external brake resistor. The integrated axis module with TwinSAFE safety functions is available with a rated current of 25 A or 40 A and can optionally be ordered with multi-feedback interface.

Safety projects can be created quickly and easily with the TwinCAT 3 Safety Editor. The TwinSAFE Loader/User is also available as additional support.

Product status:

regular delivery

Product variantsNumber of channelsRated output current (channel)Peak output current (channel)TwinSAFE safe drive technologyFeedback systemSupported types of motors
AX8540-0100-0000140 A80 ASTO/SS1OCT, EnDat® 3synchronous servomotor , asynchronous motor
AX8540-0120-0000140 A80 ASTO/SS1OCT, EnDat® 3, BiSS® C, EnDat® 2.2/22, DIFF RS422, TTL, SinCos 1 VPPsynchronous servomotor , linear motor , asynchronous motor
AX8540-0200-0000140 A80 ASafe MotionOCT, EnDat® 3synchronous servomotor , asynchronous motor
AX8540-0220-0000140 A80 ASafe MotionOCT, EnDat® 3, BiSS® C, EnDat® 2.2/22, DIFF RS422, TTL, SinCos 1 VPPsynchronous servomotor , linear motor , asynchronous motor

© Beckhoff Automation 2025 - Terms of Use