DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL2911 | EtherCAT Terminal, 4-channel digital input + 1-channel digital output, 24 V DC, 10 A, TwinSAFE, TwinSAFE Logic

EL2911 | EtherCAT Terminal, 4-channel digital input + 1-channel digital output, 24 V DC, 10 A, TwinSAFE, TwinSAFE Logic

EL2911 | EtherCAT Terminal, 4-channel digital input + 1-channel digital output, 24 V DC, 10 A, TwinSAFE, TwinSAFE Logic

Input 1, 2
Input 3, 4
Diagnostic 1, 2
Diagnostic 3, 4
Output 1
Diag Out
+Input 1,2
-Input 1,2
+Input 3,4
-Input 3,4
Safe ouput 24 V DC
GND, UP/Output, O V DC
UP 24 V DC, UP 0 V DC
Top view 
EL2911 | EtherCAT Terminal, 4-channel digital input + 1-channel digital output, 24 V DC, 10 A, TwinSAFE, TwinSAFE Logic

EL2911 | EtherCAT Terminal, 4-channel digital input + 1-channel digital output, 24 V DC, 10 A, TwinSAFE, TwinSAFE Logic

SPS IPC Drives 2018:

SPS IPC Drives 2018:

The EL2911 TwinSAFE component is a potential supply terminal and enables the setup of TwinSAFE groups with a safe power supply (24 V DC, up to 10 A). If the TwinSAFE terminal detects an error, it switches to the safe state (fail-safe). Safe potential groups can be created within a terminal segment using the EL2911. Thus, interference-free standard terminals can be safely switched off and integrated into the safety application. In addition, the EL2911 has four safe inputs. The safety-relevant data are exchanged via FSoE with a TwinSAFE Logic-capable component.

The safety parameters are not stored directly on the component, but are transmitted to the input terminal via a TwinSAFE Logic-capable component when the safety application is started. This simplifies service procedures, because in this case the component can simply be replaced. The safety-relevant parameters are transferred to the new component when the safety application is restarted.

A further highlight of the EL2911 is the integration of the functionality of the EL6910 TwinSAFE Logic. The EL2911 can thus also be used as a safety controller at any time. With the help of the locally available inputs and outputs, a complete safety application can thus be realized directly on the terminal. The range of functions corresponds to that of the EL6910. The only difference at this point is the limitation of the number of possible safe connections to 128. Apart from that, all the advantages of the new generation of safety controllers can be used (see EL6910 customizing, incremental download, analog value processing, etc.).

 

Special features EL2911:

  • 4 safe inputs
  • 1 safe output with 10 A
  • integrated TwinSAFE Logic (functionality similar to the EL6910)
  • up to 128 safe connections
  • complete safety loop can be realized directly on the component
  • safe potential groups for the safe shutdown of interference-free standard components
  • fine granular configuration of the test pulses of the individual input channels
  • Standard outputs can be activated with integrated ANDing with a safe output signal

 

For applications without integrated TwinSAFE Logic, the EL2911-2200 can be used.

 

Special features EL2911-2200:

  • 4 safe inputs
  • 1 safe output with 10 A
  • safe potential groups for the safe shutdown of interference-free standard components
  • fine granular configuration of the test pulses of the individual input channels
  • Standard outputs can be activated with integrated ANDing with a safe output signal
  • TwinSAFE Logic not integrated

Product status:

regular delivery

Product information

Technical dataEL2911
Connection technology1-/2-wire and/or via power contacts
Specificationlink unit between safe input and output signals
Number of outputs1
Max. output current10 A
ProtocolTwinSAFE/Safety over EtherCAT
Fault response time≤ watchdog time (parameterizable)
Current consumption power contactsload-dependent
Current consumption E-bustyp. 180 mA
Installation positionhorizontal
Safety standardEN ISO 13849-1:2015 (Cat. 4, PL e) and EN 61508:2010 (SIL 3)
Weightapprox. 98 g
Protection ratingIP20
Housing dataEL-24-2x8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL2911EtherCAT Terminal, 4-channel digital input + 1-channel digital output, 24 V DC, 10 A, TwinSAFE, TwinSAFE Logic
EL2911-2200EtherCAT Terminal, 4-channel digital input + 1-channel digital output, 24 V DC, 10 A, TwinSAFE

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use