Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AMP8551 | Distributed servo drive with increased rotor moment of inertia 4.40…4.60 Nm (M0), F5 (104 mm)

AMP8551 | Distributed servo drive with increased rotor moment of inertia 4.40…4.60 Nm (M0), F5 (104 mm)

AMP8551 | Distributed servo drive with increased rotor moment of inertia 4.40…4.60 Nm (M0), F5 (104 mm)

AMP8551 | Distributed servo drive with increased rotor moment of inertia 4.40…4.60 Nm (M0), F5 (104 mm)

AMP8551 | Distributed servo drive with increased rotor moment of inertia 4.40…4.60 Nm (M0), F5 (104 mm)

The AMP8551 permanent magnet-excited three-phase synchronous motor with integrated servo drive and increased rotor moment of inertia can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

The three-phase synchronous motor with flange code F5 (104 mm) and motor length 1 has a shaft diameter b = 24 k6 and a free shaft end of d = 50 mm.

 

Drive-integrated safety functions

 

The AMP8000 distributed servo drive includes TwinSAFE as standard for the realization of the drive-integrated safety functions STO/SS1 according to IEC 61800-5-2. It is optionally available with the following TwinSAFE Safe Motion safety functions:

 

  • Safe stop functions (STO, SOS, SS1, SS2)
  • Safe speed functions (SLS, SSM, SSR, SMS)
  • Safe position functions (SLP, SCA, SLI)
  • Safe acceleration functions (SAR, SMA)
  • Safe direction functions (SDIp, SDIn)
  • Safe braking functions (SBC, SBT)

Safety projects can be created quickly and easily with the TwinCAT 3 Safety Editor. The TwinSAFE Loader/User is also available as additional support.

Product status:

regular delivery

Product variantsStandstill torqueRated speedMotor feedbackTwinSAFE safe drive technology
AMP8551-Ex1z4.60 Nm2500 min-1single-turn absolute encoderSTO, SS1
AMP8551-Ex2z4.60 Nm2500 min-1multi-turn absolute encoderSTO, SS1
AMP8551-Ex3z4.60 Nm2500 min-1single-turn absolute encoderSafe Motion
AMP8551-Ex4z4.60 Nm2500 min-1multi-turn absolute encoderSafe Motion
AMP8551-Gx1z4.60 Nm5000 min-1single-turn absolute encoderSTO, SS1
AMP8551-Gx2z4.60 Nm5000 min-1multi-turn absolute encoderSTO, SS1
AMP8551-Gx3z4.60 Nm5000 min-1single-turn absolute encoderSafe Motion
AMP8551-Gx4z4.60 Nm5000 min-1multi-turn absolute encoderSafe Motion
AMP8551-Kx1z4.40 Nm8000 min-1single-turn absolute encoderSTO, SS1
AMP8551-Kx2z4.40 Nm8000 min-1multi-turn absolute encoderSTO, SS1
AMP8551-Kx3z4.40 Nm8000 min-1single-turn absolute encoderSafe Motion
AMP8551-Kx4z4.40 Nm8000 min-1multi-turn absolute encoderSafe Motion

© Beckhoff Automation 2025 - Terms of Use