DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF8050 | TwinCAT 3 Lighting Solution

TF8050 | TwinCAT 3 Lighting Solution

TF8050 | TwinCAT 3 Lighting Solution

TF8050 | TwinCAT 3 Lighting Solution

TF8050 | TwinCAT 3 Lighting Solution

Light + Building 2022: Beckhoff Trade Show TV

Light + Building 2022: Beckhoff Trade Show TV

Building Automation – News and Updates

The Beckhoff Lighting Solution offers many advantages, among them the simple commissioning of DALI lighting controllers. With extensive lighting systems, the use of decentralized bus couplers installed in the network infrastructure considerably reduces cabling requirements. The TwinCAT 3 Lighting Solution supports functions such as remote control via web, the import and export of Excel data or simple maintenance measures. The solution also includes functions for the Human Centric Lighting (HCL) concept and the integration of DALI-2 sensors. All these functions are easy to configure without specific programming skills.

For further information please visit "TwinCAT 3 Lighting Solution: The lighting solution for DALI-2".

Download note: Please license only, it is included in the installation of TwinCAT 3.1 - eXtended Automation Engineering (XAE).

Product status:

regular delivery

Product information

Technical dataTF8050
Required licenseTC1200
Operating systemWindows 7, Windows 10, Windows CE
CPU architecturex86, x64, Arm®
Ordering information
TF8050-0v20TwinCAT 3 Lighting Solution, platform level 20 (Economy)
TF8050-0v30TwinCAT 3 Lighting Solution, platform level 30 (Economy Plus)
TF8050-0v40TwinCAT 3 Lighting Solution, platform level 40 (Performance)
TF8050-0v50TwinCAT 3 Lighting Solution, platform level 50 (Performance Plus)
TF8050-0v60TwinCAT 3 Lighting Solution, platform level 60 (Mid Performance)
TF8050-0v70TwinCAT 3 Lighting Solution, platform level 70 (High Performance)
TF8050-0v80TwinCAT 3 Lighting Solution, platform level 80 (Very High Performance)
TF8050-0v81TwinCAT 3 Lighting Solution, platform level 81 (Very High Performance)
TF8050-0v82TwinCAT 3 Lighting Solution, platform level 82 (Very High Performance)
TF8050-0v83TwinCAT 3 Lighting Solution, platform level 83 (Very High Performance)
TF8050-0v84TwinCAT 3 Lighting Solution, platform level 84 (Very High Performance)
TF8050-0v90TwinCAT 3 Lighting Solution, platform level 90 (Other)
TF8050-0v91TwinCAT 3 Lighting Solution, platform level 91 (Other 5…8 Cores)
TF8050-0v92TwinCAT 3 Lighting Solution, platform level 92 (Other 9…16 Cores)
TF8050-0v93TwinCAT 3 Lighting Solution, platform level 93 (Other 17…32 Cores)
TF8050-0v94TwinCAT 3 Lighting Solution, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use