The TwinCAT 3 Wind Framework is based on the modular architecture of TwinCAT 3 and provides control technology and industry expertise for wind turbines in the form of encapsulated modules and an application template. These TwinCAT Modules provide higher-level system services.
The status module enables the monitoring of all components and includes error detection, event management, error handling and reporting. The parameter and command modules provide services for configuration and interaction with the system.
The acquisition of signals and their statistical analysis is supported by the capture and mean module. The user module checks, manages and logs all interactions by the user. The recording of all events and signals as well as the saving and loading of the entire configuration are enabled by the database module, which is based on an SQL database.
The programming of the operational management using these services is simplified by a PLC library and a complete sample application. When using the TwinCAT 3 Wind Framework, each subsystem of the wind turbine system (such as converters, pitch, etc.) is representing an individual module. Each subsystem module comes with a specific set of information and settings. These properties integrate themselves via specific objects from the framework into the higher-level services and operational management.
When replacing a subsystem module, the associated objects are automatically integrated into the services. In this way a group of objects is created that represent the complete system and enable the monitoring and parameterization of the turbine. Nevertheless, these subsystem modules are self-contained and reusable in another operational management or test environment.
For effective use of the TwinCAT 3 Wind Framework and adaptation of the application template the training TR8310 is required. In this training the basics of the TwinCAT 3 Wind Framework are explained, the documentation and the application template are provided, as well as individual and project-specific topics are addressed.
Product status:
regular delivery
Product information
Technical data | TF8310 |
---|---|
Required License | TC1200, TC1300, TC1220 |
Operating system | Windows 7, Windows 10, TwinCAT/BSD |
CPU architecture | x86, x64 |
Ordering information | |
---|---|
TF8310-0v40 | TwinCAT 3 Wind Framework, platform level 40 (Performance) |
TF8310-0v50 | TwinCAT 3 Wind Framework, platform level 50 (Performance Plus) |
TF8310-0v60 | TwinCAT 3 Wind Framework, platform level 60 (Mid Performance) |
TF8310-0v70 | TwinCAT 3 Wind Framework, platform level 70 (High Performance) |
TF8310-0v80 | TwinCAT 3 Wind Framework, platform level 80 (Very High Performance) |
TF8310-0v81 | TwinCAT 3 Wind Framework, platform level 81 (Very High Performance) |
TF8310-0v82 | TwinCAT 3 Wind Framework, platform level 82 (Very High Performance) |
TF8310-0v83 | TwinCAT 3 Wind Framework, platform level 83 (Very High Performance) |
TF8310-0v84 | TwinCAT 3 Wind Framework, platform level 84 (Very High Performance) |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use