DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF8400 | TwinCAT 3 MTP Runtime

TF8400 | TwinCAT 3 MTP Runtime

TF8400 | TwinCAT 3 MTP Runtime

TF8400 | TwinCAT 3 MTP Runtime

TF8400 | TwinCAT 3 MTP Runtime

Short introduction: Module Type Package (MTP)

The TwinCAT Module Type Package: standardized interfaces for modular systems

Short introduction: Module Type Package (MTP)

The TwinCAT Module Type Package: standardized interfaces for modular systems

An MTP (Module Type Package) is a communication interface between a higher-level control system (e.g. process control system) and a modular plant. The MTP describes the interface of visualization, provided services and other features of a module, so that a simple orchestration of the modules to form a complete plant can be done easily and quickly in the higher-level control system.

The MTP concept is integrated in TwinCAT as a software solution by the TwinCAT MTP Runtime TF8400 and TwinCAT MTP Engineering TF8401 products. In this way, communication between the higher-level control system (POL) and the individual modules of a complex plant can be described.

As a component of TwinCAT Engineering, TwinCAT MTP Runtime TF8400 offers the possibility to implement directive-compliant interfaces to the overall plant in plant modules. The function blocks contained in the IEC 61131 library of the TwinCAT MTP Runtime for implementing the interface types ensure compliant representation via the OPC UA interface and enable simplified implementation of communication between an individual module and the higher-level plant controller, which coordinates the overall process of the plant.

An executable beta version can be obtained from processindustry@beckhoff.com.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical dataTF8400
Required licenseTC1200
Operating systemWindows 7, Windows 10
CPU architecturex86, x64
Ordering information
TF8400-0v40TwinCAT 3 MTP Runtime, platform level 40 (Performance)
TF8400-0v50TwinCAT 3 MTP Runtime, platform level 50 (Performance Plus)
TF8400-0v60TwinCAT 3 MTP Runtime, platform level 60 (Mid Performance)
TF8400-0v70TwinCAT 3 MTP Runtime, platform level 70 (High Performance)
TF8400-0v80TwinCAT 3 MTP Runtime, platform level 80 (Very High Performance)
TF8400-0v81TwinCAT 3 MTP Runtime, platform level 81 (Very High Performance)
TF8400-0v82TwinCAT 3 MTP Runtime, platform level 82 (Very High Performance)
TF8400-0v83TwinCAT 3 MTP Runtime, platform level 83 (Very High Performance)
TF8400-0v84TwinCAT 3 MTP Runtime, platform level 84 (Very High Performance)
TF8400-0v90TwinCAT 3 MTP Runtime, platform level 90 (Other)
TF8400-0v91TwinCAT 3 MTP Runtime, platform level 91 (Other 5…8 Cores)
TF8400-0v92TwinCAT 3 MTP Runtime, platform level 92 (Other 9…16 Cores)
TF8400-0v93TwinCAT 3 MTP Runtime, platform level 93 (Other 17…32 Cores)
TF8400-0v94TwinCAT 3 MTP Runtime, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use