DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF8810 | TwinCAT 3 AES70 (OCA)

TF8810 | TwinCAT 3 AES70 (OCA)

TF8810 | TwinCAT 3 AES70 (OCA)

TF8810 | TwinCAT 3 AES70 (OCA)

TF8810 | TwinCAT 3 AES70 (OCA)

The TwinCAT 3 AES70 (OCA) communication library provides functions for the operation of a system as an OCA (Open Control Architecture) controller in an OCA network. Such various function modules as gain, mute or switch are available. These function modules can be used to map any OCA structures and OCA devices. With the TF8810, OCA-enabled audio systems can be connected to the PC-based control platform from Beckhoff and combined with components from the wide range of operating panels and I/O components.

More information on our webpage for entertainment industry.

Product status:

regular delivery

Product information

Technical dataTF8810
Required licenseTC1200
IncludesTF6310
Operating systemWindows 7, Windows 10
CPU architecturex86, x64
Ordering information
TF8810-0v20TwinCAT 3 AES70 (OCA), platform level 20 (Economy)
TF8810-0v30TwinCAT 3 AES70 (OCA), platform level 30 (Economy Plus)
TF8810-0v40TwinCAT 3 AES70 (OCA), platform level 40 (Performance)
TF8810-0v50TwinCAT 3 AES70 (OCA), platform level 50 (Performance Plus)
TF8810-0v60TwinCAT 3 AES70 (OCA), platform level 60 (Mid Performance)
TF8810-0v70TwinCAT 3 AES70 (OCA), platform level 70 (High Performance)
TF8810-0v80TwinCAT 3 AES70 (OCA), platform level 80 (Very High Performance)
TF8810-0v81TwinCAT 3 AES70 (OCA), platform level 81 (Very High Performance)
TF8810-0v82TwinCAT 3 AES70 (OCA), platform level 82 (Very High Performance)
TF8810-0v83TwinCAT 3 AES70 (OCA), platform level 83 (Very High Performance)
TF8810-0v84TwinCAT 3 AES70 (OCA), platform level 84 (Very High Performance)
TF8810-0v90TwinCAT 3 AES70 (OCA), platform level 90 (Other)
TF8810-0v91TwinCAT 3 AES70 (OCA), platform level 91 (Other 5…8 Cores)
TF8810-0v92TwinCAT 3 AES70 (OCA), platform level 92 (Other 9…16 Cores)
TF8810-0v93TwinCAT 3 AES70 (OCA), platform level 93 (Other 17…32 Cores)
TF8810-0v94TwinCAT 3 AES70 (OCA), platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use