
Motivated by the success of the C6015, in particular in IoT and Industrie 4.0 applications, Beckhoff has extended its range of ultra-compact control cabinet Industrial PCs by the C6030. Whether for complex axis control, elaborate HMI applications, extremely short cycle times or the handling of large volumes of data: through the integration of Intel® Core™ i processors of the highest performance class, the C6030 is suitable for virtually any automation and visualization task. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.
Such high computing power in such a small size is previously unattained in the industrial environment. Due to the large variety of scalable processors, the C6030 can be matched perfectly to the respective application.
Flexible mounting
In particular the wide variety of mounting options for the rear panel of the control cabinet or the DIN rail should be highlighted with this Industrial PC series. The connection level can be freely oriented, i.e. adapted to possibly specified cable layouts. Due to their maximum flexibility, the PCs fit in any niche in the control cabinet, however small.
Price-optimized
Due to the optimized housing and manufacturing concept, all Industrial PCs from the C60xx series are cost-optimized and are often less expensive in direct comparison with other series in the Industrial PC product area without restrictions in industrial compatibility, quality or durability.
All-in-one motherboard
The basic concept of the series always provides for an all-in-one motherboard developed and self-manufactured by Beckhoff. The single-board PCs are characterized by further improved robustness and durability. Modular, functional extensions in the form of a second board level can be integrated in every motherboard via an internal plug connector.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Product variants | Processor | Product status |
---|---|---|
C6030-0080 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (11th generation) | regular delivery |
C6030-0070 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (8th/9th generation) | regular delivery |
C6030-0060 | Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or Intel® Core™ i7, 4 cores (TC2, TC3: 80*) (6th generation) or Intel® Core™ i3, 2 cores (TC3: 60*) or Intel® Core™ i5, 4 cores (TC3: 70*) or Intel® Core™ i7, 4 cores (TC3: 80*) (7th generation) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
Technical data | C6030-0070 | Options |
---|---|---|
Device type | Ultra-compact control cabinet PC | |
Housing | aluminum zinc die-cast housing | |
Installation | mounting sheet at the rear wall | mounting sheet at the side wall |
Slots for hard disk/flash | 1 slot for M.2 SSD | 2 slot for M.2 SSD |
Free space for air circulation | 5 cm (2") around the PC required | |
Protection rating | IP20 | |
Operating temperature | 0…55°C | |
Dimensions (W x H x D) | 132 x 133 x 76 mm (5.2” x 5.24” x 3.0”), without mounting plate | |
Processor | Intel® Celeron® G4900 3.1 GHz, 2 cores (TC3: 50) | up to Intel® Core™ i7-9700E 2.6 GHz, 8 cores (TC3: 80) |
Motherboard | compact motherboard for 8th/9th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7 | |
Memory | 4 GB DDR4 RAM | up to 64 GB DDR4 RAM |
Graphic | integrated in the processor | |
Ethernet | 4 x 100/1000BASE-T on-board | |
Hard disks/flash | 40 GB M.2 SSD | up to 640 GB M.2 SSD |
Interfaces | 4 x USB 3.1 Gen. 1, 2 x DisplayPort | |
Power supply | 24 V DC | UPS CU81xx |
Operating system | – | Windows 10 IoT Enterprise, Windows 11 IoT Enterprise 2024 LTSC, Windows Server 2019, TwinCAT/BSD |
Options | C6030-0070 |
---|---|
C9900-C624 | processor 8th generation Intel® Pentium® G5400, 3.7 GHz, 2 cores (TC3: 50), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-C625 | processor 9th generation Intel® Core™ i3-9100E, 3.1 GHz, 4 cores (TC3: 60), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-C626 | processor 9th generation Intel® Core™ i5-9500E, 3.0 GHz, 6 cores (TC3: 70), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-C627 | processor 9th generation Intel® Core™ i7-9700E, 2.6 GHz, 8 cores (TC3: 80), instead of Intel® Celeron® G4900 3.1 GHz (TC3: 50) |
C9900-R270 | memory extension to 8 GB DDR4 RAM, instead of 4 GB |
C9900-R271 | memory extension to 16 GB DDR4 RAM, instead of 4 GB |
C9900-R272 | memory extension to 32 GB DDR4 RAM, instead of 4 GB |
C9900-R273 | memory extension to 64 GB DDR4 RAM, instead of 4 GB |
C9900-Z468 | Adapter DisplayPort to DVI with active level shifter, shielded, PVC, black, DisplayPort, plug, straight, IP20, 20-pin – DVI-D, plug, straight, female, IP20, 24-pin, 0.40 m |
C9900-Z510 | Device modification for industrial PC C6030 according to the requirements for ATEX and IECEx certification.
This device modification is mandatory for usage in hazardous areas, zone 2/22. It includes the modification of the device label as well as a mounting bracket installed ex works for mechanical locking of the connectors. Product labeling: ATEX: II 3G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc Read the device documentation for use in hazardous areas carefully. |
C9900-M668 | mounting plate at the side wall, instead of plate at the rear wall |
C9900-M669 | mounting plate for lateral installation of the C603x; single part, not mounted |
C9900-H597 | 80 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD |
C9900-H598 | 160 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD |
C9900-H616 | 320 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD |
C9900-H677 | 640 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD |
C9900-B407 | motherboard with on-board SATA RAID 1 controller, second slot for one M.2 SSD and PCIe 3.0 for one high performance M.2 SSD or for two SATA M.2 SSDs in RAID configuration, instead of standard motherboard with PCIe 2.0 |
Options | only for C6030-0070 with motherboard C9900-B407 |
---|---|
C9900-H594 | 40 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x |
C9900-H595 | 80 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x |
C9900-H596 | 160 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x |
C9900-H615 | 320 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x |
C9900-H676 | 640 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x |
C9900-H653 | 160 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x, instead of 40 GB M.2 SSD |
C9900-H654 | 320 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x, instead of 40 GB M.2 SSD |
C9900-H818 | 640 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x, instead of 40 GB M.2 SSD |
C9900-H661 | 160 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x |
C9900-H810 | 320 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x |
C9900-H817 | 640 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use