DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C6040 | Ultra-compact Industrial PC

C6040 | Ultra-compact Industrial PC

C6040 | Ultra-compact Industrial PC

C6040 | Ultra-compact Industrial PC

C6040 | Ultra-compact Industrial PC

C6040 | Ultra-compact Industrial PC

C60xx family

C6040 | Ultra-compact Industrial PC

C6040 | Ultra-compact Industrial PC

C6040 | Ultra-compact Industrial PC

C6040 | Ultra-compact Industrial PC

C6040 | Ultra-compact Industrial PC

C60xx family

Powerful Industrial PCs for high-intensity computing applications

Powerful Industrial PCs for high-intensity computing applications

The addition of the even more powerful C6040-0090 to the ultra-compact C60xx Industrial PC series from Beckhoff is opening up a whole new world of possibilities for users.

This leap in performance is achieved through the consistent use of the latest Intel® Core™ processors, now in their 12th or 13th generations. For the very first time, the Intel® Core™ i5, i7 and i9 processors are built in a hybrid architecture. As with previous generations of Intel® Core™ processors, Intel® Celeron®, Pentium®, and Core™ i3 are equipped exclusively with classic performance cores. Four additional efficient cores are added to the Core™ i5, eight to the i7 and 16 to the Core™ i9 processors. This combination of performance and efficient cores allows applications to be implemented on a total of up to 24 real cores. While performance cores are primarily suitable for high-performance, single-thread applications, many additional threads can be executed in real-time or in user mode on the additional efficient cores. Each individual core can be configured individually in the clock frequency, just as it can with the 11th generation of Intel® Core™ processors. The power supply and cooling of the C6040-0090 have sufficient reserves to utilize the available computing power of the processors. This makes the ultra-compact C6040 ideal for applications including extensive axis control, complex HMI applications, extremely short cycle times, machine learning, and vision. Measuring 132 x 202 x 76 mm (W x H x D), the device remains incredibly compact and represents yet another milestone in terms of power density.

Flexible mounting

In particular the wide variety of mounting options for the rear panel of the control cabinet or the DIN rail should be highlighted with this Industrial PC series. The connection level can be freely oriented, i.e. adapted to possibly specified cable layouts. Due to their maximum flexibility, the PCs fit in any niche in the control cabinet, however small.

Price-optimized

Due to the optimized housing and manufacturing concept, all Industrial PCs from the C60xx series are cost-optimized and are often less expensive in direct comparison with other series in the Industrial PC product area without restrictions in industrial compatibility, quality or durability.

All-in-one motherboard

The basic concept of the series always provides for an all-in-one motherboard developed and self-manufactured by Beckhoff. The single-board PCs are characterized by further improved robustness and durability. Modular, functional extensions in the form of a second board level can be integrated in every motherboard via an internal plug connector.

 

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
C6040-0090Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 10 cores (TC3: 70*) or
Intel® Core™ i7, 16 cores (TC3: 80*) or
Intel® Core™ i9, 24 cores (TC3: 81*) or
(12th/13th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2024 - Terms of Use