DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C6032 | Ultra-compact Industrial PC

C6032 | Ultra-compact Industrial PC

C6032 | Ultra-compact Industrial PC

C6032 | Ultra-compact Industrial PC

C6032 | Ultra-compact Industrial PC

C6032 | Ultra-compact Industrial PC

C6032 | Ultra-compact Industrial PC

C6032 | Ultra-compact Industrial PC

C6032 | Ultra-compact Industrial PC

C6032 | Ultra-compact Industrial PC

C6032 | Ultra-compact Industrial PC

C6032 | Ultra-compact Industrial PC

C6032 | Ultra-compact Industrial PC

Tetra Pak Cap Applicator 40 Speed Hyper: The “magic machine”

Tetra Pak Cap Applicator 40 Speed Hyper: The “magic machine”

The 11th generation of Intel® Core™ i processors in ultra-compact industrial PCs

Hannover Messe 2019:

SPS IPC Drives 2018:

With the C6032, Beckhoff is extending its range of ultra-compact Industrial PCs by a modular variant with scalable interfaces and functional extensions. Whether for complex axis control, elaborate HMI applications, extremely short cycle times or the handling of large volumes of data: through the integration of Intel® Core™ i processors of the highest performance class, the C6032 is suitable for virtually any automation and visualization task. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.

Such high computing power in such a small size is previously unattained in the industrial environment. Due to the large variety of scalable processors, the C6032 can be matched perfectly to the respective application.

Flexible mounting

In particular the wide variety of mounting options for the rear panel of the control cabinet or the DIN rail should be highlighted with this Industrial PC series. The connection level can be freely oriented, i.e. adapted to possibly specified cable layouts. Due to their maximum flexibility, the PCs fit in any niche in the control cabinet, however small.

Price-optimized

Due to the optimized housing and manufacturing concept, all Industrial PCs from the C60xx series are cost-optimized and are often less expensive in direct comparison with other series in the Industrial PC product area without restrictions in industrial compatibility, quality or durability.

All-in-one motherboard

The basic concept of the series always provides for an all-in-one motherboard developed and self-manufactured by Beckhoff. The single-board PCs are characterized by further improved robustness and durability. Modular, functional extensions in the form of a second board level can be integrated in every motherboard via an internal plug connector.

 

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
C6032-0080Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(11th generation)
regular delivery
C6032-0070Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
C6032-0060Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2025 - Terms of Use