
The EJ2914 EtherCAT plug-in module is a TwinSAFE component with outputs for actuators with 24 V DC. The module has four fail-safe outputs, which are controlled via FSoE by a TwinSAFE Logic-capable component.
The EJ2914 has safety parameters to specifically adapt the functionality to the respective safety requirements. For example, test pulses can be configured with fine granularity for all channels.
The safety parameters are not stored directly on the component, but are transmitted to the input component via a TwinSAFE Logic-capable component when the safety application is started. This simplifies service procedures, because in this case the component can simply be replaced. The safety-relevant parameters are transferred to the new component when the safety application is restarted.
In addition, standard outputs can be activated for the EJ2914, as a result of which corresponding standard outputs are available in parallel with and internally ANDed with the safe outputs of the EJ2914. The safe output signals, which are controlled by a TwinSAFE Logic, thus issue the safe release for the standard signals, which can be triggered by the non-safety oriented controller independently of the cycle of the safety controller and FSoE. This allows faster switching times of the outputs, provided that the safety controller issues the necessary release for the output.
A further highlight is the integration of the functionality of the EL6910 TwinSAFE Logic. The EJ2914 can also be used as a safety controller. In the default case, the EJ2914 is a simple output module. It can also be used directly as a safety controller in order to prepare output signals before they are actually output, or a complete safety application can be implemented on the EJ2914. The range of functions corresponds to that of the EL6910. The only difference is the limitation of the number of possible safe connections to 128. Apart from that, all the advantages of the new generation of safety controllers can be used (see EL6910 customizing, incremental download, analog value processing, etc.).
Special features EJ2914:
- 4 safe outputs
- integrated TwinSAFE Logic (functionality similar to the EL6910)
- up to 128 safe connections
- fine granular configuration of the test pulses of the individual channels
- Standard outputs can be activated with integrated ANDing with a safe output signal
For applications without integrated TwinSAFE Logic, the EJ2914-2200 can be used.
Special features EJ2914-2200:
- 4 safe outputs
- fine granular configuration of the test pulses of the individual channels
- Standard outputs can be activated with integrated ANDing with a safe output signal
- TwinSAFE Logic not integrated
Product status:
regular delivery
Product information
Technical data | EJ2914 |
---|---|
Connection technology | distribution board |
Specification | link unit between safe input and output signals |
Number of outputs | 4 |
Max. output current | 0.5 A |
Protocol | TwinSAFE/Safety over EtherCAT |
Fault response time | ≤ watchdog time (parameterizable) |
Current consumption E-bus | typ. 260 mA |
Safety standard | EN ISO 13849-1:2015 (Cat. 4, PL e) and EN 61508:2010 (SIL 3) |
Weight | approx. 50 g |
Protection rating | IP20 |
Housing data | EJ-24-2x16pin |
---|---|
Design form | EtherCAT I/O plug-in module |
Material | polycarbonate |
Installation | on signal distribution board |
Mechanical coding | EJ plug-in module: signal-specific coding pins on the housing, signal distribution board: holes in the printed circuit board |
Locking | latching lug in circuit board cut-out |
Connection method | field wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip |
Dimensions (W x H x D) | 24 mm x 66 mm x 55 mm |
Ordering information | |
---|---|
EJ2914 | EtherCAT plug-in module, 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE, TwinSAFE Logic |
EJ2914-2200 | EtherCAT plug-in module, 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use