DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AX5801 | TwinSAFE drive option card

AX5801 | TwinSAFE drive option card

AX5801 | TwinSAFE drive option card

AX5801 | TwinSAFE drive option card

AX5801 | TwinSAFE drive option card

The AX5801 TwinSAFE component is an option card for the AX5000 servo drive series from 1.5 A to 40 A and enables the implementation of safety-relevant drive functions.

 

Drive-integrated safety functions:

  • stop functions (STO, SS1)

Suitable for AX5000 Servo Drives from 1.5 A to 40 A:

  • AX5x01-0000-0200 and -0202
  • AX5x03-0000-0200 and -0202
  • AX5x06-0000-0200 and -0202
  • AX5112-0000-0200 and -0202
  • AX5118-0000-0200 and -0202
  • AX5125-0000-0200 and -0202
  • AX5140-0000-0200 and -0202

Product status:

regular delivery

Product information

Technical dataAX5801-0200
FunctionTwinSAFE option card
Safe stop functionsSafe Torque Off (STO)
Safety standardEN ISO 13849-1:2015 (Cat. 4, PL e) and IEC 61508:2010 (SIL 3)
Realization STOhard-wired via safe inputs
Approvals/markingsCE, cULus, EAC
Ambient temperature (operation)0…+50°C

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use