DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EP1908-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, M12, TwinSAFE

Image similar, may contain optional accessories
EP1908-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, M12, TwinSAFE

EP1908-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, M12, TwinSAFE

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | Pulse output 1
2 | Input 1
3 | Pulse output 2
4 | Input 2
5 | n.c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
EP1908-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, M12, TwinSAFE

EP1908-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, M12, TwinSAFE

The EP1908-0002 TwinSAFE component is a digital EtherCAT Box for sensors with potential-free contacts for 24 V DC. It has eight fail-safe inputs. The signals are transmitted via FSoE to a TwinSAFE Logic-capable component and can be used there to evaluate them in terms of safety.

The EP1908-0002 has safety parameters to adapt the functionality specifically to the respective safety-oriented requirements (e.g., 1-channel evaluation vs. 2-channel evaluation, testing of the individual channels). In addition, standstill monitoring can be executed.

The safety parameters are not stored directly on the component, but are transmitted to the input component via a TwinSAFE Logic-capable component when the safety application is started. This simplifies service procedures, because the component can simply be replaced. The safety-relevant parameters are transferred to the new component when the safety application is restarted.

 

Special features:

  • 8 safe inputs
  • cross-circuit detection
  • 1-channel vs. 2-channel evaluation directly on the component
  • testing of the channels can be activated individually
  • standstill monitoring

Product status:

regular delivery

Product information

Technical dataEP1908-0002
ProtocolTwinSAFE/Safety over EtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Connection technologyM12 socket x 1, 5-pin, a-coded
Number of inputs8
Response timetyp. 5.5 ms (read input/write to bus)
Fault response time≤ watchdog time (parameterizable)
Installation positionvariable
Weightapprox. 170 g
Protection ratingIP65/66/67 (according to EN 60529)
Safety standardEN ISO 13849-1:2015 (Cat. 4, PL e) and EN 61508:2010 (SIL 3)
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use