DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AX1201-1xxx | Economy servo drive, single-phase, dual-axis module, 1.65 ANew

AX1201-1xxx | Economy servo drive, single-phase, dual-axis module, 1.65 A

AX1201-1xxx | Economy servo drive, single-phase, dual-axis module, 1.65 A

AX1201-1xxx | Economy servo drive, single-phase, dual-axis module, 1.65 A

AX1201-1xxx | Economy servo drive, single-phase, dual-axis module, 1.65 A

AX1201-1xxx | Economy servo drive, single-phase, dual-axis module, 1.65 A

AX1201-1xxx | Economy servo drive, single-phase, dual-axis module, 1.65 A

AX1000: ultra-compact servo drive for dynamic positioning tasks

AX1000: ultra-compact servo drive for dynamic positioning tasks

Economy series: AX1000 economy servo drive and AF1000 economy variable frequency drive

The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1201-1xxx dual-axis module is available in the low power range with a rated output current of 1.65 A with a single-phase supply of 1 x 110…240 V AC. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a ballast circuit, and – in most variants – a ballast resistor. The power supply generates the control voltage from the DC link voltage.

Supported motor types include the AM8000 synchronous servomotors with One Cable Technology (OCT), in addition to asynchronous and reluctance motors. The devices support TwinSAFE as standard in order to implement the STO/SS1 drive-integrated safety functions. Further TwinSAFE Safe Motion safety functions are available as options.

The AX1000 ultra-compact servo drives are fully integrated into the TwinCAT system via EtherCAT, ensuring that commissioning, operation, and diagnostics are made easy.

The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.

Safety projects can be created quickly and easily with the TwinCAT 3 Safety Editor. The TwinSAFE Loader/User is also available as additional support.

Product status:

product announcement | estimated market release 3rd quarter 2025

Product variantsRated supply voltageNumber of channelsRated output current (channel)TwinSAFE safe drive technologyFeedback systemSupported types of motors
AX1201-1101-00001 x 110…240 V AC21.65 ASTO/SS1 (FSoE)OCTsynchronous servomotor , asynchronous motor , reluctance motor
AX1201-1201-00001 x 110…240 V AC21.65 ASTO/SS1 (FSoE and I/O)OCTsynchronous servomotor , asynchronous motor , reluctance motor
AX1201-1301-00001 x 110…240 V AC21.65 ASafe Motion (FSoE)OCTsynchronous servomotor , asynchronous motor , reluctance motor

© Beckhoff Automation 2025 - Terms of Use