![EL1904 | EtherCAT Terminal, 4-channel digital input, 24 V DC, TwinSAFE](https://multimedia.beckhoff.com/media/el1904__web_preview.png)
The EL1904 TwinSAFE component is a digital input terminal for sensors with potential-free contacts for 24 V DC. It has four fail-safe inputs. The signals are transmitted via FSoE to a TwinSAFE Logic-capable component and can be used there to evaluate them in terms of safety.
The EL1904 has safety parameters to adapt the functionality specifically to the respective safety-oriented requirements (e.g., 1-channel evaluation vs. 2-channel evaluation, testing of the individual channels).
The safety parameters are not stored directly on the component, but are transmitted to the input terminal via a TwinSAFE Logic-capable component when the safety application is started. This simplifies service procedures, because the component can simply be replaced. The safety-relevant parameters are transferred to the new component when the safety application is restarted.
Special features:
- 4 safe inputs
- cross-circuit detection
- 1-channel vs. 2-channel evaluation directly on the component
- testing of the channels can be activated individually
Product status:
regular delivery
Product information
Technical data | EL1904 |
---|---|
Connection technology | 1-/2-wire |
Number of inputs | 4 |
Protocol | TwinSAFE/Safety over EtherCAT |
Response time | typ. 4 ms (read input/write to E-bus) |
Fault response time | ≤ watchdog time (parameterizable) |
Current consumption power contacts | see documentation |
Current consumption E-bus | typ. 200 mA |
Installation position | horizontal |
Safety standard | DIN EN ISO 13849-1:2008 (Cat. 4, PL e) and EN 61508:2010 (SIL 3) |
Weight | approx. 50 g |
Protection rating | IP20 |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | EL-12-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use