
The TwinCAT 3 Analytics Logger ensures the cycle-synchronous acquisition of process and application data from the machine controller. The logger is characterized by high performance because it works directly in the real-time context of the TwinCAT controller. The data acquired is optionally transmitted to a message broker via the IoT communication protocol MQTT or stored locally in a file on the hard drive of the machine control and recorded with ring buffer functionality. The configuration necessary for this is done in Microsoft Visual Studio® within the TwinCAT project. All variables of the process image and the PLC application can easily be added to the configuration via checkbox without any programming effort.
Product status:
regular delivery
Product information
Technical data | TF3500 |
---|---|
Required license | TC1000 |
Operating system | Windows 7, Windows 10, Windows CE, TwinCAT/BSD |
CPU architecture | x86, x64 |

Ordering information | |
---|---|
TF3500-0v20 | TwinCAT 3 Analytics Logger, platform level 20 (Economy) |
TF3500-0v30 | TwinCAT 3 Analytics Logger, platform level 30 (Economy Plus) |
TF3500-0v40 | TwinCAT 3 Analytics Logger, platform level 40 (Performance) |
TF3500-0v50 | TwinCAT 3 Analytics Logger, platform level 50 (Performance Plus) |
TF3500-0v60 | TwinCAT 3 Analytics Logger, platform level 60 (Mid Performance) |
TF3500-0v70 | TwinCAT 3 Analytics Logger, platform level 70 (High Performance) |
TF3500-0v80 | TwinCAT 3 Analytics Logger, platform level 80 (Very High Performance) |
TF3500-0v81 | TwinCAT 3 Analytics Logger, platform level 81 (Very High Performance) |
TF3500-0v82 | TwinCAT 3 Analytics Logger, platform level 82 (Very High Performance) |
TF3500-0v83 | TwinCAT 3 Analytics Logger, platform level 83 (Very High Performance) |
TF3500-0v84 | TwinCAT 3 Analytics Logger, platform level 84 (Very High Performance) |
TF3500-0v90 | TwinCAT 3 Analytics Logger, platform level 90 (Other) |
TF3500-0v91 | TwinCAT 3 Analytics Logger, platform level 91 (Other 5…8 Cores) |
TF3500-0v92 | TwinCAT 3 Analytics Logger, platform level 92 (Other 9…16 Cores) |
TF3500-0v93 | TwinCAT 3 Analytics Logger, platform level 93 (Other 17…32 Cores) |
TF3500-0v94 | TwinCAT 3 Analytics Logger, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use