DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TF3680 | TwinCAT 3 Filter

TF3680 | TwinCAT 3 Filter

TF3680 | TwinCAT 3 Filter

TF3680 | TwinCAT 3 Filter

TF3680 | TwinCAT 3 Filter

The function TF3680 TwinCAT 3 Filter provides various function blocks for implementing digital filters. Digital filters are used to manipulate digitized signals. They can be used, for example, to boost or to repress certain signal components in the frequency range.

The library comprises function blocks for realizing filters with Butterworth or Chebyshev characteristics as well as function blocks for general use with freely definable filter coefficients. Furthermore, the library includes delay elements of different orders and a moving average filter.

Product status:

regular delivery

Product information

Technical dataTF3680
Required licenseTC1200
TwinCAT Analytics supportyes, see also TwinCAT Analytics
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex86, x64, Arm®
Ordering information
TF3680-0v20TwinCAT 3 Filter, platform level 20 (Economy)
TF3680-0v30TwinCAT 3 Filter, platform level 30 (Economy Plus)
TF3680-0v40TwinCAT 3 Filter, platform level 40 (Performance)
TF3680-0v50TwinCAT 3 Filter, platform level 50 (Performance Plus)
TF3680-0v60TwinCAT 3 Filter, platform level 60 (Mid Performance)
TF3680-0v70TwinCAT 3 Filter, platform level 70 (High Performance)
TF3680-0v80TwinCAT 3 Filter, platform level 80 (Very High Performance)
TF3680-0v81TwinCAT 3 Filter, platform level 81 (Very High Performance)
TF3680-0v82TwinCAT 3 Filter, platform level 82 (Very High Performance)
TF3680-0v83TwinCAT 3 Filter, platform level 83 (Very High Performance)
TF3680-0v84TwinCAT 3 Filter, platform level 84 (Very High Performance)
TF3680-0v90TwinCAT 3 Filter, platform level 90 (Other)
TF3680-0v91TwinCAT 3 Filter, platform level 91 (Other 5…8 Cores)
TF3680-0v92TwinCAT 3 Filter, platform level 92 (Other 9…16 Cores)
TF3680-0v93TwinCAT 3 Filter, platform level 93 (Other 17…32 Cores)
TF3680-0v94TwinCAT 3 Filter, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use