
The TwinCAT 3 Scope Server prepares data for the graphical display in the TwinCAT 3 Scope View. It can be used with the Scope View Base or the TE1300 Scope View Professional version. The Scope Server is particularly suitable for autonomous data recording in distributed systems in the production, plant or machine network. It not only has TwinCAT-specific communication interfaces, but also a standardized communication connection via OPC UA.
Product status:
regular delivery
Product information
Technical data | TF3300 |
---|---|
Required License | TC1000 |
Operating system | Windows 7, Windows 10 |
CPU architecture | x86, x64 |

Ordering information | |
---|---|
TF3300-0v40 | TwinCAT 3 Scope Server, platform level 40 (Performance) |
TF3300-0v50 | TwinCAT 3 Scope Server, platform level 50 (Performance Plus) |
TF3300-0v60 | TwinCAT 3 Scope Server, platform level 60 (Mid Performance) |
TF3300-0v70 | TwinCAT 3 Scope Server, platform level 70 (High Performance) |
TF3300-0v80 | TwinCAT 3 Scope Server, platform level 80 (Very High Performance) |
TF3300-0v81 | TwinCAT 3 Scope Server, platform level 81 (Very High Performance) |
TF3300-0v82 | TwinCAT 3 Scope Server, platform level 82 (Very High Performance) |
TF3300-0v83 | TwinCAT 3 Scope Server, platform level 83 (Very High Performance) |
TF3300-0v84 | TwinCAT 3 Scope Server, platform level 84 (Very High Performance) |
TF3300-0v90 | TwinCAT 3 Scope Server, platform level 90 (Other) |
TF3300-0v91 | TwinCAT 3 Scope Server, platform level 91 (Other 5…8 Cores) |
TF3300-0v92 | TwinCAT 3 Scope Server, platform level 92 (Other 9…16 Cores) |
TF3300-0v93 | TwinCAT 3 Scope Server, platform level 93 (Other 17…32 Cores) |
TF3300-0v94 | TwinCAT 3 Scope Server, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use