EemaldaKinnitaSulge

Jul 22, 2020

EP7402-0057

2-channel motor controller box for roller conveyor systems

The EP7402-0057 in protection class IP67 measures only 174 mm x 60 mm x 36.5 mm and can be easily mounted in standard C-channel or L-brackets on the conveyor frame and takes over the complete control of a roller. Maximum rated current, acceleration or deceleration ramps and other parameters can be configured.

More about this video

EP7402-0057 | EtherCAT Box, 2-channel motion interface, BLDC motor, 24 V DC, 3.5 A, M8, EtherCAT junction

EP7402-0057 | EtherCAT Box, 2-channel motion interface, BLDC motor, 24 V DC, 3.5 A, M8, EtherCAT junction

The EP7402-0057 EtherCAT Box offers two outputs with integrated MDR controller for the direct connection of 24 V DC conveyor roller motors or other BLDC motors with max. 3.5 A. Eight additional digital inputs/outputs enable connection of e.g. photoelectric switches and communication between the box modules in operation without PLC.

EP7402-0167 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 3.5 A, M8

EP7402-0167 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 3.5 A, M8

The EP7402-0167 EtherCAT Box offers two outputs with integrated MDR controller for the direct connection of 48 V DC conveyor roller motors or other BLDC motors with max. 3.5 A. Eight additional digital inputs/outputs enable connection of e.g. photoelectric switches and communication between the box modules in operation without PLC.

Lager- und Distributionslogistik

Lager- und Distributionslogistik

Scalable with high performance: PC-based control for control and drive technology tasks in warehouse and distribution logistics.