2-channel motor controller box for roller conveyor systems
The EP7402-0057 in protection class IP67 measures only 174 mm x 60 mm x 36.5 mm and can be easily mounted in standard C-channel or L-brackets on the conveyor frame and takes over the complete control of a roller. Maximum rated current, acceleration or deceleration ramps and other parameters can be configured.
More about this video
![EP7402-0057 | EtherCAT Box, 2-channel motion interface, BLDC motor, 24 V DC, 3.5 A, M8, EtherCAT extension](https://multimedia.beckhoff.com/media/ep7402-0057__web_preview.png)
EP7402-0057 | EtherCAT Box, 2-channel motion interface, BLDC motor, 24 V DC, 3.5 A, M8, EtherCAT extension
The EP7402-0057 EtherCAT Box offers two outputs with integrated MDR controller for the direct connection of 24 V DC conveyor roller motors or other BLDC motors with max. 3.5 A. Eight additional digital inputs/outputs enable connection of e.g. photoelectric switches and communication between the box modules in operation without PLC. The EP7402-0057 takes over the complete control of a roller motor independently of the manufacturer of conveyor or motor. Maximum rated current, acceleration or deceleration ramps and various other parameters can be configured and allow for a wide range of adaptations to different applications. The control of the motors is sensorless. The EtherCAT Box with IP67 protection rating measures only 174 mm x 60 mm x 36.5 mm and can be easily mounted in standard C-channel or L-brackets on the conveyor frame. It requires no additional protective covering. Power supply and EtherCAT communication are realized via a B23 ENP connector with a current carrying capacity of 28 A/45°C. In conveyor operation the EP7402-0057 can also be operated without PLC and provides functions such as ZPA (Zero Pressure Accumulation), single or block discharge. Further EtherCAT devices such as digital and analog I/Os, barcode readers or safety devices can be connected to the additional EtherCAT junction.
![EP7402-0167 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 3.5 A, M8](https://multimedia.beckhoff.com/media/ep7402-0167__web_preview.png)
EP7402-0167 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 3.5 A, M8
The EP7402-0167 EtherCAT Box offers two outputs with integrated MDR controller for the direct connection of 48 V DC conveyor roller motors or other BLDC motors with max. 3.5 A. Eight additional digital inputs/outputs enable connection of e.g. photoelectric switches and communication between the box modules in operation without PLC. The EP7402-0167 takes over the complete control of a roller motor independently of the manufacturer of conveyor or motor. The connection is made directly to the three phases of the motor. Maximum rated current, acceleration or deceleration ramps and various other parameters can be configured and allow for a wide range of adaptations to different applications. The control of the motors is sensorless. The EtherCAT Box with IP67 protection rating measures only 174 mm x 60 mm x 36.5 mm and can be easily mounted in standard C-channel or L-brackets on the conveyor frame. It requires no additional protective covering. Power supply and EtherCAT communication are realized via a B23 ENP connector with a current carrying capacity of 28 A/45°C. In conveyor operation the EP7402-0167 can also be operated without PLC and provides functions such as ZPA (Zero Pressure Accumulation), single or block discharge.
![Lager- und Distributionslogistik](/media/pictures/tiles/branches/intralogostik/warehouse-logistics_distribution-centre.jpg)
Lager- und Distributionslogistik
Scalable with high performance: PC-based control for control and drive technology tasks in warehouse and distribution logistics.