DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IP2040-Bxxx | Fieldbus Box, 8-channel digital output, 24 V DC, 2 A (∑ 12 A), Ø8

IP2040-Bxxx, 8 mm, snap type

IP2040-Bxxx, 8 mm, snap type

Fieldbus connection (design depends
on the fieldbus)
8 mm I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply feed
1 | +24 V DC US
3 | GND
4 | Output
1 | +24 V UP IN 4-5
2 | +24 V UP IN 6-7
3 | GND
4 | GND
1 | + 24 V DC US
2 | + 24 V UP IN 0-3
3 | GND
4 | GND
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
IP2040-Bxxx, 8 mm, snap type

IP2040-Bxxx, 8 mm, snap type

The IP2040-Bxxx digital output connects the binary control signals from the automation unit on to the actuators at the process level. The eight outputs handle load currents of up to 2 A each, although the total current is limited to 12 A. The outputs are supplied by three load circuits; for this reason these modules do not relay the supply voltage. The signals are connected via 8 mm snap type connectors.

The outputs are short-circuit proof and protected against inverse connection.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair

Product variantsCommunicationBus interface
IP2040-B200Lightbus2 x fiber-optic socket for plug ZS1020-0010
IP2040-B310PROFIBUS1 x M12 socket, 5-pin, B-coded
IP2040-B318PROFIBUS1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated), B-coded
IP2040-B400Interbus1 x M23 female socket 9-pin, 1 x M23 male socket 9-pin
IP2040-B510CANopen1 x M12 plug, 5-pin
IP2040-B518CANopen1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IP2040-B520DeviceNet1 x M12 plug, 5-pin
IP2040-B528DeviceNet1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated)
IP2040-B730Modbus RTU1 x M12 socket, 5-pin, B-coded
IP2040-B800RS485/RS4221 x M12 socket, 5-pin, B-coded
IP2040-B810RS2321 x M12 socket, 5-pin, B-coded

© Beckhoff Automation 2024 - Terms of Use