
The 3-row baseplates of the MBxxxx series are available in various lengths and are used to accommodate 1-, 2-, and 3-row function modules. The data connectors provide 24 V DC or 48 V DC and EtherCAT for the connected modules. The power connectors supply 400...480 V AC and up to 848 V DC for the DC link. Potential equalization points and an optional diagnostic interface are provided on the baseplate.
Product status:
product announcement | estimated market release 1st quarter 2025
Product information
Technical data | MB3112-0000-0000 |
---|---|
Product category | baseplates |
Category/version | 3-row |
Row 1 | 12 x data connector |
Row 2 | 12 x data connector |
Row 3 | 12 x power connector |
Potential equalization pints | 6 |
Additional functions | yes |
Housing data | Baseplate |
---|---|
Dimensions (W x H x D) | 550 mm x 370 mm x 32.5 mm (+ 37 mm PE cover) |
Operating temperature | 0…50°C |
Storage temperature | -25…+85°C |
Protection rating | IP65/67 |
Approvals/markings | CE, UL (in preparation) |
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use