Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MB2112-0000-0000 | Baseplate, 2-row, 12 data slots, 12 power slots, extended functions

MB2112-0000-0000 | Baseplate, 2-row, 12 data slots, 12 power slots, extended functions

MB2112-0000-0000 | Baseplate, 2-row, 12 data slots, 12 power slots, extended functions

MB2112-0000-0000 | Baseplate, 2-row, 12 data slots, 12 power slots, extended functions

MB2112-0000-0000 | Baseplate, 2-row, 12 data slots, 12 power slots, extended functions

The MX-System series | # 3: The baseplates

The MX-System series | # 3: The baseplates

The 2-row baseplates of the MBxxxx series are available in various lengths and are used to accommodate 1- and 2-row function modules. The data connectors provide 24 V DC or 48 V DC and EtherCAT for the connected modules. The power connectors supply 400...480 V AC and up to 848 V DC for the DC link. Optionally, data connectors can also be configured in the second row in addition to the power connectors. Potential equalization points and an optional diagnostic interface are provided on the baseplate.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMB2112-0000-0000
Product categorybaseplates
Category/version2-row
Row 112 x data connector
Row 212 x power connector
Potential equalization pints4
Additional functionsyes
Housing dataBaseplate
Dimensions (W x H x D)550 mm x 240 mm x 32.5 mm (+ 37 mm PE cover)
Operating temperature0…50°C
Storage temperature-25…+85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use