DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MB3132-0000-0000 | Baseplate, 3-row, 32 + 32 data slots, 32 power slots, extended functions

MB3132-0000-0000 | Baseplate, 3-row, 32 + 32 data slots, 32 power slots, extended functions

MB3132-0000-0000 | Baseplate, 3-row, 32 + 32 data slots, 32 power slots, extended functions

MB3132-0000-0000 | Baseplate, 3-row, 32 + 32 data slots, 32 power slots, extended functions

MB3132-0000-0000 | Baseplate, 3-row, 32 + 32 data slots, 32 power slots, extended functions

The MX-System series | # 3: The baseplates

The MX-System series | # 3: The baseplates

The 3-row baseplates of the MBxxxx series are available in various lengths and are used to accommodate 1-, 2-, and 3-row function modules. The data connectors provide 24 V DC or 48 V DC and EtherCAT for the connected modules. The power connectors supply 400...480 V AC and up to 848 V DC for the DC link. Potential equalization points and an optional diagnostic interface are provided on the baseplate.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMB3132-0000-0000
Product categorybaseplates
Category/version3-row
Row 132 x data connector
Row 232 x data connector
Row 332 x power connector
Potential equalization pints6
Additional functionsyes
Housing dataBaseplate
Dimensions (W x H x D)1350 mm x 370 mm x 32.5 mm (+ 37 mm PE cover)
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use