Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AS1030 | stepper motor, holding torque 0.6 Nm, N2 (NEMA23/56 mm)

AS1030 | Stepper motor without encoder

AS1030 | Stepper motor without encoder

AS1030 | Stepper motor without encoder

AS1030 | Stepper motor without encoder

The AS1000 stepper motors with flange codes from 42 to 86 mm (N1 = NEMA17, N2 = NEMA23, N3 = NEMA34) and torques from 0.4 to 5 Nm are ideally suited for use as auxiliary axes and positioning drives. They are characterized by robustness and high holding torques. Due to the integrated micro-stepping the motors can position very well even without a feedback system and require only a motion terminal for power electronics. Stepper motors can also be operated with TwinCAT NC PTP for synchronization functions such as cam plates or flying saws.

Product status:

regular delivery (not recommended for new projects) | recommended alternative: AS2021

Product information

Data for 48 V DCAS1030
Nominal voltage24…48 V DC
Holding torque0.60 Nm
Rated current1.5 A
Resolution1.8°/200 full steps
Connection methodM12 cable bundle
Ambient temperature (operation)0…+40°C
Approvals/markingsCE
Housing dataAS10xx
Protection ratingIP43
DimensionsAS1030
a38.1 mm
b6.35 mm
d20.6 mm
k54 mm
l47.14 mm
m
o
r56 mm (NEMA23)
Order reference
AS1030-wxyz
w = 0smooth shaft
x = 0standard motor without second shaft
y = 0no incremental encoder
z = 0standard

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use