DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AS1060 | stepper motor, holding torque 5.0 Nm, N3 (NEMA34/86 mm)

AS1060 | Stepper motor without encoder

AS1060 | Stepper motor without encoder

AS1060 | Stepper motor with encoder

AS1060 | Stepper motor with encoder

AS1060 | Stepper motor without encoder

AS1060 | Stepper motor without encoder

AS1060 | Stepper motor with encoder

AS1060 | Stepper motor with encoder

The AS1000 stepper motors with flange codes from 42 to 86 mm (N1 = NEMA17, N2 = NEMA23, N3 = NEMA34) and torques from 0.4 to 5 Nm are ideally suited for use as auxiliary axes and positioning drives. They are characterized by robustness and high holding torques. Due to the integrated micro-stepping the motors can position very well even without a feedback system and require only a motion terminal for power electronics. Stepper motors can also be operated with TwinCAT NC PTP for synchronization functions such as cam plates or flying saws.

Product status:

regular delivery (not recommended for new projects) | recommended alternative: AS2042

Product information

Data for 48 V DCAS1060
Nominal voltage24…48 V DC
Holding torque5.00 Nm
Rated current5.0 A
Resolution1.8°/200 full steps
Connection methodM12 cable bundle
Ambient temperature (operation)0…+40°C
Approvals/markingsCE
Housing dataAS106x
Protection ratingIP20
DimensionsAS1060
a73 mm
b14 mm
d30 mm
k96.5 mm
l69.6 mm
m33 mm
o24 mm
r85.5 mm (NEMA34)
Order reference
AS1060-wxyz
w = 0smooth shaft with 2 flats
w = 1shaft with groove and feather key according to DIN 6885 (only available with AS1060)
x = 0standard motor without second shaft
x = 1second shaft (for AS1020/AS1050/AS1060 only), necessary for encoder
y = 0no incremental encoder
y = 1incremental encoder, 24 V DC, 200 increments (only available for AS1020, AS1050, AS1060), requires x = 1
y = 2incremental encoder, 24 V DC, 1024 increments (only available for AS1020, AS1050, AS1060), requires x = 1
z = 0standard

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use