DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AS2041 | Stepper motor, holding torque 3.3 Nm, N3 (NEMA34/86 mm)

AS2041 | Stepper motor without encoder

AS2041 | Stepper motor without encoder

AS2041 | Stepper motor without encoder

AS2041 | Stepper motor without encoder

AS2041 | Stepper motor with encoder

AS2041 | Stepper motor with encoder

The AS2000 two-phase stepper motors with a stepper angle of 1.8° shrink the gap to the AM8000 high-performance servomotor. With their flange codes N2 (NEMA23) and N3 (NEMA34), the stepper motors comply with international standards. Users can select from seven models ranging from 0.8 to 8 Nm.

The design of the AS2000 series is more in line with industrial requirements. And with the higher IP54 protection rating, the motors can also be used under harsh environmental conditions. It also features easy cabling thanks to the standardized, integrated M12 high-power screw-type connector for power and the robust M12 connector for the encoder. With its torsion-proof, integrated encoder (1024 inc/rev), the motor is ideal for the Beckhoff supported vector control of stepper motors. A non-encoder version is available as well. The vector control system minimizes resonances and reduces the generation of heat and noise for servo-like operating characteristics.

All motors in the AS2000 series were designed to be used with EL7037 (1.5 A) and EL7047 (5 A) EtherCAT stepper motor terminals. The 5 V TTL encoder is the perfect addition to the EL7062 two-channel stepper motor terminal. Commissioning them in TwinCAT is easy. To simplify the axis layout, the AS2000 stepper motors are integrated into the Motion Utilities of TwinCAT 3 Motion Designer for detailed information.

The motors are available with a smooth shaft (flange code N2) or with a groove and feather key (flange code N3). Shielded motor and encoder cables are also available. They were designed for the stepper motor terminals and come pre-configured for the terminal points. With the low-backlash planetary gear of the AG2250 series in straight or angled versions, a wide range of applications can be accommodated. A new elastic coupling connector for easy machine mounting completes the portfolio.

Product status:

regular delivery

Product information

Data for 48 V DCAS2041
Nominal voltage24…48 V DC
Holding torque3.30 Nm
Rated current5.6 A
Resolution1.8°/200 full steps
Connection methodM12 high-power
Ambient temperature (operation)-10…+40°C
Approvals/markingsCE, EAC, UL (in preparation)
Housing dataAS20xx
Protection ratingIP54
DimensionsAS2041
a73 mm
b14 mm
d30 mm
k89.5 mm
k (with encoder)100 mm
x71.8 mm
l98.43 mm
r86 mm (NEMA34)
Order reference
AS2041-wxyz
w = 1shaft with groove and feather key according to DIN 6885 (only for AS204x)
xwinding code
y = 0no encoder
y = 1encoder 24 V DC, 1024 increments
y = 2encoder 5 V DC, (DIFF RS422, TTL), 1024 increments, product announcement | estimated market release March 2025
z = 0without holding brake

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use